
Corrosion-Resistant Receptacle
CR6370
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
TurnlokĀ® Receptacle 2-Pole 3-Wire 50A 125V Corrosion Resistant
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL498, CSA C22.2 No. 42 | ||
UPC Number | 785007637007 |
Dimensions
Product Length US | 4.38 in | ||
Product Width US | 2.29 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 68837 |
Technical Information
Amperage | 50 A | ||
Environmental Conditions | Consult the Factory | ||
Number of Wires | 3 | ||
Voltage | 125.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1