
Heavy Duty Ground Continuity Monitoring (GCM) Connector, Black and White
PSL515CGCM
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok® GCM CONN 3-Wire 15A 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Integral indication of ground continuity and power status. Continuous monitoring enhances personnel safety and adds convenience.
- Dual, bright LED indicators with 360 degrees visibility. Green LEDs indicate proper ground continuity and power status. Red LEDs indicate ground continuity loss or reversed polarity. No LED indicates open hot, open neutral, or hot to ground cross.
- For 250V configurations: Hot to ground cross will be indicated by a green and red LED.
- NEMA configurations always visible for fast identification without disconnecting.
- Exclusive neoprene dust shield on devices seals cable entry. Optional weatherproof boots (sold separately).
- Chemical- and impact-resistant nylon housing features horizontal, easy-grip ribs on back body.
- Exclusive, rugged two-piece cord grip (15 Amp only) accepts a wide range of cord widths. Provides uniform pressure for superior retention of conductors.
- Recessed cord-grip screw reduces screwdriver slippage, improves safety. Quick-thread tri-drive assembly and cord-grip screws come backed-out and ready-to-wire.
- Color-coded terminal screws are backed-out for fast installation.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
Specifications
General Info
Color | Black | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL Listed, FEDSPEC | ||
UPC Number | 785007236736 |
Dimensions
Product Length US | 2.598 in | ||
Product Width US | 1.516 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Three | ||
Wire Size | 2 AWG |
Resources
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1