text.skipToContent text.skipToNavigation

REC CA STYL 50A/250V T/L

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Receptacle California Standard Style 50a/250V TurnlokĀ®
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color Black
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Warranty Type 1-Year Limited Warranty
Receptacle Type Locking
Standard UL 498
UPC Number 785007826906
Dimensions
Product Depth US 1.08 in
Product Height US 3.28 in
Product Width US 1.98 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  68837
Technical Information
Amperage 50 A
Number of Wires 3
Voltage 250.0 V
Wire Size 10 - 4 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What size wall-plate opening does this device take? Looking for a 1g Stainless.

Asked by: Anonymous
Thank you for your inquiry. Please review the attached image, which includes the dimensions of part number CS8269. Available Accessories for CS8269: Part #: 7770GRY - Turnlok® Flip Lid Weatherproof Cover for 50A Receptacle, Gray
Answered by: Justin
Date published: 2024-06-25
  • y_2025, m_3, d_9, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CS8269, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT