text.skipToContent text.skipToNavigation

Turnlok® 20A, 3Φ480V Watertight Connector, NEMA 4X/6P, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rated watertight for 1,500 psi high-pressurehosedown, Pass and Seymour Turnlok watertight plugs and connectors feature rugged construction, multiple seals to ensure protection against the environment and ease of installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Multi-point sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
  • Devices resist high-pressure hosedown of 1,500 psi.
  • Color-coded sealing bushings provided for large range of cord diameters
  • Large ribs on body for a superior grip when mating.
  • For Covering Patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Product Line Pass & Seymour
Country Of Origin United States
Standard UL Listed, CSA Listed
UPC Number 785007032932
Dimensions
Product Depth US 4.03 in
Product Height US 1.85 in
Product Width US 1.85 in
Technical Information
Amperage 20 A
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized
Number of Poles 3-Way
Number of Wires 4
Phase Three
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;