
Turnlok® 67W47 Watertight Single Receptacle, Yellow
67W47
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok Watertight Single Receptacle, 20amp 125volt, NEMA Configuration L5-20, Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, and corrosion.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Yellow | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL Listed, CSA Listed | ||
UPC Number | 785007033014 |
Dimensions
Product Depth US | 4.03 in | ||
Product Height US | 1.85 in | ||
Product Width US | 1.85 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Amperage | 20 A | ||
Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Single | ||
Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1