text.skipToContent text.skipToNavigation

Series 15 Panel Mounts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

150A 600V FMALE CAM TS PNL MT
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Nylon housing provides outstanding impact and chemical resistance. Heavy-duty brass male and female contacts provide a superior and consistent means of conductivity.
  • Heavy-duty hex set screws (available on double set screw version only) allow greater termination torque.

Specifications

General Info
Color White
Product Type Connector
Application Sector Industrial
Product Family / Series / Group Series 15
Product Line Pass & Seymour
Country Of Origin Mexico
Features Chemical Resistant
Warranty Type 1-Year
UPC Number 785007309010
Technical Information
Amperage 150 A
Flanged No
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;