Industrial Grade 2-Gang FlipLid 1-GFCI, 1-Blank Portable Outlet Cover Plate, Black
3241WBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Portable Outlet Box Covers feature impact resistant nylon, withstanding harsh conditions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made of impact resistant nylon, withstanding harsh conditions
- A wide array of cover options are available, including standard and weather-resistant versions (flip lid)
- Flip lid covers come with a heavy duty, spring loaded cover providing NEMA Type 3R protection (when not in use), protecting receptacles when not in use
- Available in black
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | United States |
Dimensions
Product Width US | 5.25 in | ||
Product Depth US | 0.125 in | ||
Product Height US | 4.27 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1