text.skipToContent text.skipToNavigation

radiant® Fan Speed Control De-Hummer, Single Pole/3-Way, Tri-Color

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Specially designed capacitive circuitry de-hummer feature virtually eliminates fan motor hum for quiet fan speed control. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Tri Color (White, Ivory, Light Almond)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multi-location dimming compatible with 3-way wiring for simple installation.
  • Designed to virtually eliminate the motor's hum for quieter use.
  • Constant memory returns lights to previous level after a power failure.
  • Part of the radiant® collection.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Fan Control, Indicator Lights
Switch Type Paddle
Number of Switches 1
Warranty Type 1-Year Limited Warranty
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Number of Poles 3-Way, Single Pole
Mounting Type Box
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this a discontinued item? I can not find it at in any retail stores or online.

Asked by: Jose
This device is not discontinued, I'd advise using our "where to buy" tool located at the top of our webpage. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-10-05

Is this for a 3-speed fan?

Asked by: S
You can use this device to control your 3-speed fan, Yes.
Answered by: Wiremold Tech Support
Date published: 2023-03-15

Is this fan control compatible with the Ried 56-Inch Ceiling Fan?

Asked by: v
Hello, It looks like this fan comes with its own in-wall controller, we would have to reach out to the manufacture of the fan to see what fan controls would be compatible. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-12-01

Can this be used to turn on/ off a light and control the fan.

Asked by: Brian
This is designed for fan control only. The LSCLDC163PW would handle both, your fan and your light. https://www.legrand.us/wiring-devices/light-switches-and-dimmers/fan-speed-controls/ls-trademaster-single-pole-3-way-preset-dimmer-with-single-pole-3-way-3-speed-de-hummer-fan-control-white/p/lscldc163pw
Answered by: Legrand Technical Support
Date published: 2022-07-05
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_HDH163PMMTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT