![radiant Collection 20 amp GFCI USB Type A/A Outlet in Graphite](https://cdn2.webdamdb.com/1280_6jMNjDKqRm96.jpg?1612220766)
![radiant Collection 20 amp GFCI USB Type A/A Outlet in Graphite](https://cdn2.webdamdb.com/1280_YAE8M0fi9245.jpg?1612220767)
![radiant Collection 20 amp GFCI USB Type A/A Outlet in Graphite](https://cdn2.webdamdb.com/1280_ESB7P1iaIjf0.jpg?1612220767)
![radiant Collection 20 amp GFCI USB Type A/A Outlet in Graphite](https://cdn2.webdamdb.com/1280_2k0uSOsL6VW5.jpg?1612220767)
![radiant Collection 20 amp GFCI USB Type A/A Outlet in Graphite](https://cdn2.webdamdb.com/1280_InpBI3Cbnqe0.jpg?1612220767)
Discontinued - radiant® 20A Tamper-Resistant Self-Test GFCI USB Type-AA Outlet, Graphite | Sub 2097TRUSBAAGC4
2097TRUSBAAG
radiant Collection
radiant 20A Tamper Resistant Self Test GFCI USB Type AA Outlet is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented "'invisi-shutter" system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access
- Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Finish | Metallic | ||
UPC Number | 785007374629 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.73 in | ||
Product Volume US | 15.67 cu in | ||
Product Depth US | 2.15 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes | ||
CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 90 |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Wattage | 1875 W | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Reviews
Rated 5 out of
5
by
Tom C from
Great Product
This GFI is great in Black and love the USB ports built into the outlet.
Date published: 2023-01-26
Rated 5 out of
5
by
Rhonda from
The Best Outlets!
This is exactly what we wanted for our bathroom and kitchen sink. It works great and would highly recommend.
Date published: 2024-06-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have an shallow 9with wire inside I have only 1.5 inches in depth electrical box and I need to ensure that this 2097TRUSBAAW radiant Collection is no deeper than 1.03 inches as listed in the specifications. Is it? Thanks
Thank you for your inquiry. Please review the attached dimensional diagram for part number 2097TRUSBAAW.
2097TRUSBAAW - Depth - 1.03"
If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-05-22
Is the color matching faceplate included?
The wall plate is not included with the device. The part number for the radiant screwless wall plate is RWP26W. I hope this helps!
Date published: 2023-01-31
I need the 3D file for solidworks file for A NEMA 5-20R black nylon duplex 20 amp receptacle with two (2) USB type A ports with 2.1A total output. The outlet shall be installed with a clear weather proof cover and shall be mounted on the rear cab wall be
Hello,
Sorry but the file is to large and can't be uploaded/attached here. Please contact us at the number below and we will provide the file you requested.
Legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Date published: 2022-06-06
Bazaarvoice SAP Hybris Integration Version 2.8.1