text.skipToContent text.skipToNavigation

radiant® Single Pole/3-Way Fan Speed Control, Tri-Color

RHDH163PTCCCV6 radiant Collection
radiant® Single Pole/3-Way Fan Speed Control, Tri-Color is rated 4.9 out of 5 by 24.
  • y_2025, m_7, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_23
  • loc_en_US, sid_RHDH163PTCCCV6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT

$43.99 USD

Upgrade your fan control with the sweet sound of silence. Specially designed to virtually eliminate the fan motor "hum." This device provides quieter fan speed control while featuring the sleek, clean lines of radiant® for a sophisticated touch. This fan control switch handles a max load of 1.6A. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Tri Color (White, Ivory, Light Almond)
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed to virtually eliminate the motor's hum for quieter use.
  • Installs easily in place of a standard light or fan control switch. Rated for a max load of 1.6A.
  • Offers installation flexibility, working in both single-pole and 3-way applications.
  • Returns the fan to its previous level after a power failure.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Ivory, Light Almond, White
Type Fan Speed Control
Finish Matte
Application Sector Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features 3-Speed Fan Control, Color Change Kit, De-Hummer Fan Control, Locator Light
Number of Switches 1
Switch Type Paddle, Slider
Warranty Type Limited Lifetime Warranty
UPC Number 785007053692
Dimensions
Product Depth US 1.25 in
Product Height US 4.25 in
Product Width US 1.75 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Requires Neutral Wire No
Wire Connection Type Flying Leads
Dimming Compatibility Fan Speed Only
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1.6A (FAN MOTOR)
Load Type AC Fan Motor
Mounting Type Wall Box
Number of Poles 3-Way, Single Pole
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from Great features My husband did the installation very easy to use and very elegant. It has been a month and so far no problems at all. You kinfd of need to know basica to install this but it is pretty easy overall and great
Date published: 2018-10-18
Rated 5 out of 5 by from Great Switch Color is great, matches all the other Radiant switches and outlets in my office. The switch has an excellent feel and the adjuster is much better than the old style knob. I can leave the van set at the right speed and just flip it on and off.
Date published: 2025-01-13
Rated 5 out of 5 by from Solid product Well made and works well. A big upgrade for my fan
Date published: 2024-01-03
Rated 5 out of 5 by from Love this switch. This switch is super clean looking. Great feel and tactile *click* when turning it on and off. Also, this switch isn’t carried a lot in retail stores, so they definitely stand out from everyone else’s.
Date published: 2023-02-19
Rated 5 out of 5 by from Shiny white fan speed control It is beautiful. And all this time I thought I had to live with the beige fan speed control which came with the fan. Of course it is totally discolored.
Date published: 2021-04-06
  • y_2025, m_7, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_23
  • loc_en_US, sid_RHDH163PTCCCV6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Will this control fan blow in fireplace currently using a rotating dimmer switch

Asked by: Steve G
Thank you for your inquiry. The radiant® Single Pole/3-Way Fan Speed Control is designed to operate ceiling fan fixtures with up to a rated max load of 1.6A. Load Support - Single Pole/3-Way,1.6A, 3-Speed De-Hummer 120VAC, 60Hz
Answered by: Justin
Date published: 2025-02-04

How mANY SPEEDS

Asked by: lesser whitethroat
Thank you for your inquiry. The radiant controller supports three speeds for fan applications.
Answered by: Justin
Date published: 2024-12-02

When I use a regular light switch, I'm able to power my ceiling fan (one speed only, but still), but get no fan movement when I wire the Radiant 3-way switch as instructed. How is the circuit completed with no white wire connection?

Asked by: Phil
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-08-28

I need to turn on or off a ceiling fan with remote control, don't need speeds. Also I need to be able to dimm a ceiling lamp (Led) and turn it on and off as well. I only have space for one switch. Can this switch work for this purpose?

Asked by: gianclaudio
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-08-12

I want to use this to replace a wall control that came with my A/C motor fan. The fan motor/original switch has four speeds. Is this Legrand switch incompatible since it only has three speeds? Or will it still work safely?

Asked by: em215
We would need to verify the specifications of the fan you're looking to use our device with. I'd recommend reaching out to our Technical Support team (844-957-3783) so we can help you.
Answered by: Wiremold Tech Support
Date published: 2023-05-25

Does this fan control work with both AC and DC motor fans?

Asked by: Kim58
This fan controller is rated for 120VAC.
Answered by: Wiremold Tech Support
Date published: 2024-07-14

How long does shipping take 

Asked by: Jeff Bozem
Ground orders typically ship next day if they are received before 2pm EST. Then 1-5 business days of transit depending on location.
Answered by: Legrand Technical Support
Date published: 2022-09-27

Hi, Is this a variable speed switch? Or is it 3 speed? I’m looking for an infinitely adjustable type switch.

Asked by: Gregg
The is a 3 Speed de-Hummer fan control.
Answered by: Legrand Technical Support
Date published: 2022-02-15
  • y_2025, m_7, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_22
  • loc_en_US, sid_RHDH163PTCCCV6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

You may also like...