














radiant® GFCI USB Outlet, Type A, 15A, Tamper-Resistant, Dark Bronze
1597TRUSBAADBC4
radiant Collection
radiant® GFCI USB Outlet, Type A, 15A, Tamper-Resistant is rated
out of
5 by
8.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$39.29 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access
- Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | Dark Bronze | ||
Type | Outlet | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Construction | Polycarbonate | ||
Features | USB-A Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007374940 |
Dimensions
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
Technical Information
Amperage | 15 A | ||
USB Amperage | 2.1 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Is Weather Resistant | No | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Wattage | 1875 W |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Fishman17 from
Work great and look amazing
They work great and look amazing, especially paired with the screwless radiant single gang covers. I
Date published: 2021-07-19
Rated 5 out of
5
by
Amy from
GFI w/USB
I like the matte black finish and clean edges. No screws needed for the cover plate.
Date published: 2025-02-19
Rated 5 out of
5
by
Christie from
The best set up for tech people!
Easy to install and works great! Charges items fast!
Date published: 2023-12-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the actual dimensions of the outlet? I see your spec sheet calls out the depth as 1.03", width of 1.73" and height as 4.2". The specs on the Home Depot website list the following: Depth, 2.15", width of 1.25" and height of 4.2". Please advise
Hello,
Please review the following attachment and measurements for part number 1597TRUSBAAW.
Product Width US 1.73 in
Product Depth US 1.03 in
Product Height US 4.2 in
Best Regards,
Technical Support
Date published: 2023-12-04
does this have CCC rating for export to China? China Compulsory Certificate.
Hello Aaron,
Please reach out to our Technical Support team so we can help to provide clarification on this. You can reach us at 844-957-3783; M-F from 8a - 6p ET.
Thank you!
Date published: 2023-08-30
What is the difference between the two models A/C and A/A?
The USB Type-A ports have an insert that only allows them to be connected in one orientation. while the USB Type-C has a reversible connector, meaning a device can be plugged in either way.
Also USB-A could only support up to 2.5 watts and 5 volts, USB-C now supports 100 watts and 20 volts easily enough for larger devices and faster charging.
Date published: 2022-10-08
Why doesn’t the usb plug all the way in
This is by design seeing the plastic over molding on the USB connectors can vary from manufacturer to manufacturer so some may appear to not plug in all the way.
Date published: 2022-11-17
Bazaarvoice SAP Hybris Integration Version 2.8.1