radiant 65W USB Outlet, Type C, 15A, Tamper-Resistant, Gray
R26USBPD65GRY
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Charge the latest smartphones, tablets and small laptops with the 65W USB Outlet featuring dual Type-C USB ports with Power Delivery. The result is a fast, long-lasting outlet for convenient in-wall charging, specially designed to safely and efficiently charge your devices. Easily replace a traditional outlet in as little as ten minutes to gain the modern functionality of intelligent charging for maximized speeds, complete with multi-layered overcurrent protection to keep the outlet and your devices safe from damage. An industry-exclusive charging indicator light tells you when your device is charging and when it's fully charged, for life on the go. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charges the latest electronics, including small laptops like the 13-in MacBook Pro, Chromebooks, and Microsoft Surface Pro 9 thanks to industry-leading amperage and 65W of power courtesy of advanced Power Delivery
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
- Provides fast and convenient built-in charging through two USB Type-C ports, accommodating modern devices without an adapter
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is 90% charged
- Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Limited Lifetime Warranty
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Simple and easy to wire lead reduces installation time
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007456257 | ||
Number of Receptacles | 2 | ||
Features | Indicator Lights, USB-C Charging | ||
Outlet Type | Tamper-Resistant, USB | ||
Application Sector | Hospitality, Residential | ||
Wall Plate Included | No | ||
Standard | cULus, UL | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 2.99 in | ||
Product Weight US | 0.42 lb | ||
Product Depth US | 1.52 in | ||
Product Height US | 1.94 in | ||
Product Length US | 4.88 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Operating Temperature Min | -40 °C | ||
USB Wattage | 65 W | ||
Number of USBs | 2 | ||
Number of Wires | 3 | ||
Operating Temperature Max | 60 °C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Operating Temperature | -40°-60°C | ||
Wire Connection Type | Flying Leads | ||
Voltage | 15.0 V, 5.0 V, 9.0 V |
Resources
Cutsheet
Brochure
Sell Sheet
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1