


















radiant® Smart Switch with Wi-Fi, Matter-Enabled, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
$36.74 USD
Take comfort in the convenience of controlling your lights from any smart device, whether you're home or not. The Smart Switch with Matter enables you to control your lights and set scenes and schedules using any Matter-compliant smart home platform. Combining classic design and advanced functionality with a simple connection to your existing smart home solution using your home's existing wireless network. Boasting advanced functionality with a simple connection among existing smart home solutions on your home's wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Matter Controller Required: A compatible Matter controller is required for successful installation. For a list of Matter controllers, please visit legrand.us/matter
- Easy Setup: Simply scan the Matter QR code on the device with your smartphone's camera or smart home application to begin the setup process.
- Wi-Fi Connected: Works with a home's existing secure 2.4 GHz Wi-Fi network.
- Local Control: Devices are designed to work when your home loses connection to the internet. Devices communicate directly with a Matter controller, allowing for a faster, more reliable local processing of commands without needing an internet connection.
- Consolidated Control: Can be controlled through any Matter compliant smart home platform's application – no separate manufacturer application required for onboarding of 2nd Gen Wi-Fi devices.
- Voice Control: When paired with a voice assistant, use your voice to turn on the lights or set more advance scenes, schedules or routines.
- Consistent Look: Mix and match radiant® smart lighting products with standard devices without sacrificing the designer look and feel.
- Neutral Wire Required: Switches and dimmers require a neutral wire in the electrical box.
- Compatibility: Device comes with Matter built-in, allowing for greater interoperability and compatibility with the latest smart home assistants and platforms – including Apple HomeKit, Google Home, Amazon Alexa and Samsung SmartThings.
- Easy Installation: Installs easily in place of an existing switch or dimmer with a neutral wire. Operates in a single-pole or 3-way applications (with use of any 3-way switch).
- Screwless Wall Plate Included: Includes a radiant® wall plate in the box.
Specifications
Color | White | ||
Type | Switch | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting | ||
Wall Plate Included | Yes | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | ETL | ||
UPC Number | 785007449433 | ||
Works With | Amazon Alexa, Apple Home, Google Home, Matter, Samsung SmartThings |
Product Depth US | 1.4 in | ||
Product Height US | 1.8 in | ||
Product Length US | 4.2 in | ||
Product Width US | 1.72 in | ||
Product Weight US | 3.65 lb |
FCC Compliant | Yes | ||
ETL Listed | Yes |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Connection Location | Back Only | ||
Requires Neutral Wire | Yes | ||
Wire Connection Type | Push, Screw Terminals | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | 3-Way, Single Pole | ||
Throw Type | Single Throw | ||
Terminal Accommodation | #14 AWG - #12 AWG | ||
Voltage | 120.0 V |
Resources
Cutsheet
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1