radiant® Smart Switch with Zigbee 3.0, Graphite
WZ3RL10G
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Elevate every experience with Smart Hospitality Solutions by Legrand. Usable on its own or combined with Legrand's complete Smart Hospitality offering, this Smart Switch lets you select custom settings behind-the-scenes to automate and adjust a room's lighting, enhancing the guest experience while also helping you manage energy and cost. As part of Legrand’s collections of designer switches and outlets, the Smart Switch with Zigbee 3.0 pairs its advanced functionality with exceptional style, to further set your brand apart. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Automatically turn lights on or off, perfect for enhancing guest comfort and managing energy usage.
- Pair with Smart Motion or Door Sensors with Zigbee 3.0 to create scenes based on occupancy levels.
- Integrate with the Smart Thermostat with Zigbee 3.0 Hub and other devices for a complete Smart Hospitality Solution.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Supports multiple load types such as LED, incandescent, electronic, inductive and 1/2 HP motors
- Compatible with Zigbee 3.0, and the older Zigbee 1.2HA standard. Also IEEE 802.15.4 compliant.
- Replaces any standard switch with ease. (Neutral wire required.)
- Uses a paddle switch for smoother control with a low-profile aesthetic.
- Complete the look with a sleek, screwless wall plate from the radiant® Collection.
Specifications
General Info
Color | Graphite | ||
Finish | Metallic | ||
Application Sector | Hospitality | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting, Wireless | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | 2-Year Limited Warranty | ||
UPC Number | 785007298062 | ||
Works With | Zigbee |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E350248 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Bulb Compatibility | Halogen, Incandescent, LED | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Multi-Location, Single Pole | ||
Wattage | 1800 W | ||
Wire Size | #14 - #10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
OK it is Zigbee. Great! Now, is it an endpoint or a router? Pretty basic info your marketing people missed.
Thank you for your inquiry. The WZ3RL10WH is a router; however, it is not designed for residential applications. For residential applications, we recommend WNRL10WH. The WNRL10WH would be a device within the ZigBee network established by the required Netatmo Gateway, such as the WNRH2WH.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-12-17
Can they be set to not cut the power? I would like to use them on a circuit with Wi-Fi bulbs and control the bulbs with the switch via home assistant. So I need the switch to not cut power and only transmit the button press.
Hello Stevo, currently that application isn't supported. If you have other questions or would like to discuss your application in detail, please contact our Technical Support team at 844-957-3783
Date published: 2023-07-06
Will these ever be offered in Dark Bronze?
It may eventually be offered in the metallic colors but nothing is scheduled for the near future.
Date published: 2022-06-03
Bazaarvoice SAP Hybris Integration Version 2.8.1