20A 125V Fed Spec-Grade Plug Load RF Dual-Control Duplex Receptacle, Brown
RF26352CD
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Energy savings and code compliance can be easily achieved through automatic plug load control via wireless RF communication between the Plug Load RF Signal Pack (RFP) and the Plug Load RF Receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wireless control of plug load via RF communication and integral relay.
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Product meets requirements of UL498B: Receptacles with integral switching means.
- Binding button on face also serves as a manual override.
- Simple, three-step binding process for wireless communication with RF Single Pack
- Corrosion-resistant plated steel strap locked into face and back body to resist pulling away from face/body assembly.
- .032 inch think, brass, triple-wipe power contacts for lasting retention.
- LED Indicator Light on the receptacle guides binding process and indicated power to the receptacle.
- Permanently molded face offers clear identification of controlled receptacle for end users.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
UPC Number | 785007040012 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Energy Saving On/Off | ||
Application Sector | Commercial | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 2.68 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1