text.skipToContent text.skipToNavigation

WattStopper® High Bay Lens for Wet Location Coverage 48ft Diameter at 10ft Height

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For wet locations, low bay applications, the HBL2 pattern spreads over a 48’ diameter area at a height of 8’. This lens offers 360 Degree coverage and are best suited for open area and aisleway coverage in high bay applications. This is a multi-cell, multi-tier Fresnel lens offers a high density coverage pattern.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 48’ diameter coverage when mounted at a 8’ height
  • Ideal for high ceiling open area and aisleway coverage in high bay applications
  • Multi-cell, multi-tier Fresnel lenses

Specifications

General Info
Color White
Finish Matte
Product Family / Series / Group HBL Series
Product Line Pass & Seymour
Country Of Origin China
Switch Type Motion Sensor
UPC Number 754182925230
Dimensions
Product Height US 1.09 in
Product Length US 3.66 in
Product Width US 3.66 in
Technical Information
Seismic Tested No
Location Rating Wet
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Sensor Type Occupancy
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;