


Dual Technology Wall Switch Vacancy Sensor, 120/277V, White
DSW-301M-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DSW-301M dual technology wall switch vacancy sensor combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The DSW-301M does not have Auto-ON capabilities and operates in Manual-ON mode only. All other specifications and settings are identical to the DSW-301
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Operates in Manual-On only to meet code requirements
- Allows multi-way control from one of up to four control locations
- High sensitivity and dense coverage for exceptional performance
- Color-matched lens and low profile for appealing design
- Three occupancy logic options to customize control to meet application needs
- Zero-crossing for long relay life
- 30 second re-trigger if occupancy is detected
- Selectable walk-through mode turns lights off three minutes after initial occupancy if no motion is detected after the first 30 seconds
- Test mode allows quick and easy adjustments
- Selectable audible alert for impending shutoff
Specifications
General Info
Color | White | ||
Product Series | DSW-301 | ||
Type | Sensor, Switch | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Sensitivity Adjustment, Test Mode, Walkthrough Mode | ||
Included | Mounting Screws | ||
Installation Location | Wall | ||
Number of Switches | 1 | ||
Switch Type | Motion Sensor, Push | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, FCC part 15, Complies with 2017 NEC requirements, RoHS | ||
UPC Number | 754182001101 |
Dimensions
Product Depth US | 1.8 in | ||
Product Height US | 4.1 in | ||
Product Width US | 1.8 in | ||
Product Weight US | 0.3106 lb |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Rockers | 0 | ||
On Function | Manual On | ||
Requires Neutral Wire | No | ||
Wire Connection Type | Flying Leads | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 120/240/277 VAC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Load Rating | 1000 W @ 120 VAC, 1200 W @ 240/277 VAC | ||
Mounting Type | In-Wall | ||
Number of Buttons | 1 | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole | ||
Timer Type | DIP Switch | ||
Timer Duration | 5 Minutes, 15 Minutes, 30 Minutes | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Horsepower Rating | 1/4 HP @ 120 VAC | ||
Sensing Range | Major motion: PIR 35 x 30 ft, Ultrasonic 20 x 20 ft, Minor motion: PIR 20 x 15 ft, Ultrasonic 15 x 15 ft | ||
Sensitivity | PIR (high/low), Ultra-sonic (fully variable) | ||
Sensor Type | Vacancy | ||
Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
Sensor Coverage | 1050 sq ft | ||
Sensor Coverage Pattern | 180 deg | ||
Sensor Mounting Height | 4 ft | ||
Ultrasonic Frequency | 40 kHz | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Blank |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1