text.skipToContent text.skipToNavigation

Wattstopper PLUS Ceiling Mounted Wireless Sensor/Photocell, HIGH BAY

EN-SCPPH-HB-ZB Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The EN-SCPPH-HB-ZB is a ceiling/surface mount sensor that combines both Passive Infrared (PIR) and Photocell sensing into a single device. With a variable coverage range from approximately 1,100 sq. ft. to 2,800 sq. ft. (depending on mounting height), the High bay Wireless sensor connects to the Wattstopper PLUS system via Zigbee.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Occupancy Sensor & Photocell built into one device
  • Simple Installation, using magnetic mounting and 360 degree directional flexibility
  • Reposition sensor with no noticeable substrate marks
  • Wireless sensor offers 10-year battery life
  • Customize time-out settings and monitor battery life using the Wattstopper PLUS Software

Specifications

General Info
Color White
Type Sensor
Application Sector Commercial, Industrial
Product Line Wattstopper
Country Of Origin Canada
Features Flame Retardant
Included Battery, Decorator Strap, Mounting Screws, Sensor Mask
Installation Location Ceiling, High Bay
Warranty Type 5-Year
UPC Number 840356701721
Dimensions
Product Height US 1.03 in
Product Length US 3.37 in
Product Width US 8.37 in
Product Weight US 0.5 lb
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cUL Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Antenna Gain 1.1 dBi
Antenna Pattern Omni-directional
Current Draw 3 mA
Battery 2 AA
Battery Capacity 2200 mAh
Battery Life Up to 10 Years
On Function Selectable Auto/Manual
Topology Wireless Mesh
Has Battery Yes
Indoor/Outdoor Indoor
Mounting Type Magnetic, Surface Mount
Operating Temperature 32°-140°F
Operating Humidity 0-90% RH (Non-Condensing)
Sensing Range 60 ft
Sensor Type Daylight, Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage 2800 sq ft
Sensor Coverage Pattern 360 deg
Sensor Mounting Height 20-40 ft
Wireless Range Zigbee, up to 100 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;