radiant® Smart 15A Receptacle with Wi-Fi, Matter-Enabled, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
Take comfort in the convenience of controlling your lights and appliances, from any smart device, whether you're home or not. The Smart Outlet with Matter enables you to control your lights, appliances and more, from any Matter- compliant smart home platform. Combining classic design and advanced functionality with a simple connection to your existing smart home solution using your home's existing wireless network, Smart Lighting from the radiant® Collection lets you control power and set the exact lighting you want – when and where you need it. The bottom outlet of the device is always on, while only the top outlet can be controlled.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compatibility: Device comes with Matter built-in, allowing for greater interoperability and compatibility with the latest smart home assistants and platforms – including Apple HomeKit, Google Home, Amazon Alexa and Samsung SmartThings.
- Easy Setup: Simply scan the Matter QR code on the device with your smartphone's camera or smart home application to begin the setup process.
- Wi-Fi Connected: Works with a home's existing secure 2.4 GHz Wi-Fi network.
- Local Control: Devices are designed to work even when your home loses connection to the internet. Devices communicate directly with a Matter controller, allowing for a faster and more reliable local processing of commands without needing an internet connection.
- Consolidated Control: Can be controlled through any Matter compliant smart home platform's application – no separate manufacturer application required for onboarding of 2nd Gen Wi-Fi devices.
- Voice Control: When paired with a voice assistant, use your voice to turn on the lights or set more advance scenes, schedules or routines.
- Consistent Look: Mix and match radiant® smart lighting products with standard devices without sacrificing the designer look and feel.
- Neutral Wire Required: Switches and dimmers require a neutral wire in the electrical box.
- Matter Controller Required: A compatible Matter controller is required for successful installation. For a list of Matter controllers, please visit legrand.us/matter
- Easy Installation: Installs easily in place of an outlet, neutral wire required. One outlet is Wi-Fi controlled, the other is always on.
- Single Controlled Outlet: Features a single controlled outlet and one always-on outlet.
- Screwless Wall Plate Included: Includes a radiant® wall plate in the box.
Specifications
Color | White | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting | ||
Number of Receptacles | 2 | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | cULus | ||
UPC Number | 785007449457 | ||
Works With | Amazon Alexa, Apple Home, Google Home, Matter, Samsung SmartThings |
Product Depth US | 1.75 in | ||
Product Height US | 2.68 in | ||
Product Width US | 1.71 in | ||
Product Weight US | 0.237 lb |
FCC Compliant | Yes | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 15 A | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1