






Smart Door Sensor with Zigbee 3.0
WZ3S3D10
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Elevate every experience with Smart Hospitality Solutions by Legrand. Usable on its own or combined with Legrands complete Smart Hospitality offering, this door sensor helps determine occupancy for smart, automatic adjustments to a rooms settings. Enhance a guests overall experience, while also managing energy and cost. Trigger lights to come on when a guest returns after time away, or regulate temperature for improved efficiency while the room is unoccupied. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Determine a room's occupancy status through door or window activity.
- Pair with Smart Switches and Tru-Universal Dimmers with Zigbee 3.0 to create scenes based on occupancy levels.
- Integrate with the Smart Thermostat with Zigbee 3.0 Hub and other devices for a complete Smart Hospitality Solution.
- No wiring required – includes CR2032 battery for operation.
- Includes screw and double-sided tape mounts for easy installation.
- Integrated tamper switch will let you know if the sensor is removed from its bracket
- Compatible with Zigbee 3.0, and the older Zigbee 1.2HA standard. Also IEEE 802.15.4 compliant.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | White | ||
Type | Occupancy Sensor | ||
Finish | Matte | ||
Application Sector | Hospitality | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Warranty Type | 2-Year Limited Warranty | ||
UPC Number | 785007270846 | ||
Works With | Zigbee |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
REACH Compliant | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Sensor Type | Occupancy | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1