text.skipToContent text.skipToNavigation

Despard Mounting Strap

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Despard Mounting strap with single vertical opening. Plate screw hole spacing 3 13/16-inch. Box Mounted. Bright Zinc.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Product Line Pass & Seymour
Color Zinc
UPC Number 785007000047
Country Of Origin United States

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Need the switch that goes with the 347 plate

Asked by: Anonymous
Hello, Please review the following Despard Toggle Switch options: Part #: ACD1W (Single Pole) Part #: ACD3W (3-Way) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-10-06

What are the part numbers for the 2 gang back plate and plate cover?

Asked by: Josh
Hello, Part #: 342 Despard Mounting Strap Part #: SS G2 Style 27 - 27 - Wall Plate (Custom Order) Please contact Pass & Seymour Customer Support for additional assistance with custom order requests. Pass & Seymour Customer Support Phone: 18449573783 Fax: 800-223-4196 Mon - Fri: 8am - 6pm EST (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-09-08
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_347, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT