![](https://cdn2.webdamdb.com/1280_6vWZSFCrE3g6.jpg?1604981566)
Discontinued - Stainless Steel Support Grips Standard Duty, Closed Mesh
FC062USS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by FC062U
Stainless Steel, Standard-duty, Closed mesh, Single eye grips. Cable diameter - 0.620-0.740\'\', Bale length - 8\'\', Mesh length - 11\'\', Break strength - 960 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Standard duty closed mesh support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Closed mesh support grips are used when the end of the cable is accessible.
- Support grips are woven of corrosion-resistant stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part NumberĀ | FC062U | ||
UPC Number | 785007131338 | ||
Country Of Origin | Mexico |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 67507 |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1