![Front of Wattstopper DLM wired standard sensor switch with no faceplate](https://cdn2.webdamdb.com/1280_w0kODYtCfOb876oS.jpg?1718800895)
![Side of white Wattstopper DLM wired standard sensor switch](https://cdn2.webdamdb.com/1280_EROUnc3dFCx61EuU.jpg?1718800889)
DLM Wired Standard Sensor Switch, 2B, Red
LMDW-220-RED
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMDW-200 Series Wall Switch and Sensor devices are programmable, low voltage devices which provide both occupancy sensing and manual control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | Red | ||
UPC Number | 754182000692 | ||
Country Of Origin | China | ||
Switch Type | Push, Rocker | ||
Package Quantity | 1 | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Switch |
Dimensions
Product Width US | 1.6 in | ||
Product Weight US | 0.1 lb | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Technical Information
Connection | RJ45 | ||
Sensor Type | Occupancy | ||
Number of Buttons | 2 | ||
Number of Rockers | 0 | ||
Sensor Technology | Passive Infrared (PIR), Ultrasonic | ||
Indoor/Outdoor | Indoor | ||
Wattage | 0.48 W | ||
Current Draw | 20 mA | ||
Supply Voltage | 24 V | ||
Operating Temperature | 0°-55°C | ||
Environmental Conditions | 5 to 95% (relative humidity, non-condensing) |
Resources
Installation Instructions
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1