![](https://cdn2.webdamdb.com/1280_22Yk2cRCvs66.jpg?1604981646)
Discontinued - Commercial Long Range Occupancy Sensor, White
WA90
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Long Range�Sensor, Passive Infrared, 24volt DC, White
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Analysis provides high immunity to RFI and EMI.
- 2 coverage patterns to choose from.
- Wall mount or ceiling mount.
- Adjustable sensitivity settings.
- Digital time delay from 15 seconds to 30 minutes.
- Dual-element, temperature-compensated pyroelectric sensor.
- LED occupancy detection indicator.
- Compatible with 120VAC or 277VAC, 60 Hz lighting systems.
- Class 2 low-voltage device.
- Positive detection indicator.
- cULus listed.
- 5-year warranty.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007703801 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | UL Listed |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Target Size | 1050 sq ft | ||
Operating Cycles | 100000 | ||
Sensor Type | Occupancy | ||
Body | Thermoplastic | ||
Sensitivity | 50/60 Hz |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1