
$1.49 USD
The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond, ivory , gray, and stainless steel and mounts in an Legrand Installation Brackets or low voltage mud rings.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Construction | Molded Plastic | ||
Standard | ANSI/UL 1863, cULus, RoHS | ||
UPC Number | 804428008422 |
Technical Information
Number of Gangs | 1 | ||
Thickness | 0.1 in |
Resources
Cutsheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the wp3401-xx ---- accept wp3476-xx connectors?
That wallplate accepts all OnQ keystones.
Date published: 2025-01-02
What is the length and width of the plate?
The wallplate dimensions are:
W 2.9375"
L 4.6875".
Date published: 2025-01-02
Are these gloss white or matte?
Can you order custom colors? Gun metal Grey?
Bazaarvoice SAP Hybris Integration Version 2.8.1