text.skipToContent text.skipToNavigation

1-Gang, 2-Port Wall Plate, Light Almond, 25-Pack

WP3402LA25 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$29.99 USD

The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.
Color Light Almond
Pack Size 25-PK
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Economy wall plate for the cost conscious homeowner

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Molded Plastic
Standard ANSI/UL 1863, cULus, RoHS
UPC Number 804428053590
Technical Information
Cutout 2x Keystone
Number of Gangs 1
Orientation Vertical
Thickness 0.1 in

Resources

Product Image

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the stainless steel paintable?

Asked by: rbaker
Paint will not stick well to this wall plate. I would suggest scuff sanding it and using a high quality primer before finish painting it. Even then, it will likely not be a durable finish.
Answered by: Wiremold Tech Support
Date published: 2023-07-31
  • y_2025, m_4, d_20, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP3402LA25, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT