
1-Gang, 4-Port Wall Plate, White, 10-Pack
WP3404WH10
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$12.99 USD
Get the Legrand 1-Gang 4-Port Wall Plate in a convenient 10-pack. Perfect for larger projects, these wall plates provide a neat and organized solution for your connections. They mount easily in Legrand Installation Brackets or low voltage mud rings, ensuring a secure and professional installation. Available in white, almond, and ivory, they offer a clean and polished look to complement any decor.
Pack Size
10-PK
- 1-PK
- 10-PK
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Construction | Molded Plastic | ||
Standard | ANSI/UL 1863, cULus, RoHS | ||
UPC Number | 804428121497 |
Technical Information
Number of Gangs | 1 | ||
Thickness | 0.1 in |
Resources
Cutsheet
Product Image
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1