text.skipToContent text.skipToNavigation

Thermoplastic One-Gang Decorator Wall Plate, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$1.21 USD

The TradeMaster thermoplastic 1-gang decorator wall plate provides maximum durability in plastic wall plates. Self-extinguishing nylon construction makes these wall plates virtually unbreakable. They are 3/16 of an inch higher and wider than typical plastic wall plates - not enough to be apparent to the eye, but the extra size cuts cost by reducing dry wall rework.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only)
  • Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates
  • Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond
  • Preferred for hospital, industrial, institutional, and other high-abuse applications
  • Nominal thickness, .07 inch

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Country Of Origin United States
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard CSA, UL514
Type Wall Plate
Dimensions
Product Width US 2.9375 in
Product Depth US 0.25 in
Product Height US 4.6875 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Cutout Decorator
Thickness 0.07 in
Number of Gangs 1
Mounting Type Exposed Screws

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello, a have an hold PS Sierra p-262 plate that is broken. Is it good for this one? federico

Asked by: federico
The Sierra SP262(Brown) is a 2 Gang thermoplastic wall plate, which is still available. The TP26W is a 1 Gang nylon(unbreakable plastic) wall plate. Both will fit on a decorator style device that complies with Nema WD6 dimensional standards.
Answered by: Legrand Technical Support
Date published: 2022-10-24
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TP26ICC100, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT