
Power Outlet Receptacle Openings, Two Gang, Brown
SP703
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
TwoGang Power Outlet Receptacle Opening, 2.1563 hole for 2.125 diameter device -4 mtg. holes,BrownThermoset.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
Color | Brown | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Outlet, Round | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | CSA, UL514 | ||
UPC Number | 785007189209 |
Dimensions
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in | ||
Product Width US | 4.56 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Cutout | Power Outlet | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Exposed Screws | ||
Number of Gangs | 2 | ||
Orientation | Horizontal | ||
Thickness | 0.07 in |
Resources
Cutsheet
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1