text.skipToContent text.skipToNavigation

radiant® 1-Gang Screwless Wall Plate, White, Bulk

radiant® 1-Gang Screwless Wall Plate, White is rated 4.9 out of 5 by 146.
  • y_2025, m_4, d_20, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_97, tr_49
  • loc_en_US, sid_RWP26WBULK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair with your radiant® switch, dimmer, or outlet for a completed look that's a step above ordinary.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
  • Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
  • Ensures proper plate positioning with subplate screws.
  • Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.

Specifications

General Info
Color White
Type Wall Plate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Construction Plastic
Wall Plate Size Oversized
Wall Plate Type Decorator
Warranty Type Limited Lifetime Warranty
Standard CSA, UL514, ETL
UPC Number 785007158311
Dimensions
Product Depth US 0.25 in
Product Height US 4.5 in
Product Width US 3.15 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 1
Orientation Vertical
Thickness 0.065 in

Reviews

Rated 5 out of 5 by from Love their simplicity! I changed out my entire house to these wall plates, even the garage. They were easy to switch out and make a huge impact. Just look at the photos of before vs after. I've also taken plates on and off multiples times to install various smart switches and these have held up great. They are plenty durable for the task and the matte finish is perfection. I have one gang all the way up to four gang plates through-out my home. Love them!
Date published: 2020-06-17
Rated 4 out of 5 by from Solid choice Solid choice for the price; very stylish, simple to install. Only complain would be the wall plate - seemed like really low quality plastic. Once installed it looks great. I would stick to Adorne collection - more expensive but much better looking. Also - waiting on an affordable HomeKit switch and outlet from Legrand.
Date published: 2018-09-22
Rated 3 out of 5 by from Good look but has some flaws. Usually provides a nice clean look, but being an owner of an older home I have found it can be difficult to get a consistent install that looks nice. Meaning it is hard to get the same slight extrusion of the outlet to come through (my opinion the best look). I have also found the provided screws for this wall plate to be slightly too long which contributes to the wall plate flexing a bit outwards when snapped on. This also contributes to it not sitting on the wall flushly. I will continue to update the outlets through my home with these, but if I get to many annoying install looks I will look for a better product, or at least one I can get a consistent look with.
Date published: 2022-11-16
Rated 2 out of 5 by from Does not sit flush on wall and very flimsy! Got these for my new kitchen and against the walls and tile backsplash they do not sit flush at all, there is an ugly visible gap. They are very thin & flimsy, they feel very cheap, the generic ones are way sturdier, very disappointed!
Date published: 2019-12-20
Rated 5 out of 5 by from Easy Install Purchased to match other Legrand products. Super easy to install and looks great!
Date published: 2018-08-30
  • y_2025, m_4, d_20, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_97, tr_49
  • loc_en_US, sid_RWP26WBULK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

RE: Radiant Screwless Wall Plates, Graphite Can you provide the closest matching RAL color number ?

Asked by: Michael
Thank you for your inquiry. Unfortunately, we do not have RAL color numbers available for radiant wall plates.
Answered by: Justin
Date published: 2024-12-13

What is the difference between the RWP26BK and RWP26BKCC6?

Asked by: Marc
Hello, The RWP26BK & RWP26BKCC6 are the same product. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-11-17

Wall plate doesn't set flush with wall, looking for a deep beveled wall plate.

Asked by: Ray
Hello, Please review the attached installation document for the radiant Screwless wall plates. Please feel free to call us if you need any more help. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-06-23

Do you sell a blank plate filler for this, a blank plate completely, or a graphite telephone jack that can be in place here?

Asked by: Mike
Hello Mike, The 326RG is the blank insert for that plate. If you'd like to discuss other options, please give our Technical Support team a call at 800-223-4185
Answered by: Wiremold Tech Support
Date published: 2024-06-06

I need a white screwless Le grand radiant oversized single toggle wall plate what model number do I need and what are the Dimensions must be bigger than the standard 3x5 thanks

Asked by: Myles
We don't currently offer screwless toggle switch wall plates.
Answered by: Wiremold Tech Support
Date published: 2023-06-01

What are the dimensions of the single outlet screwless wall plate?

Asked by: Bill
Hello, the screwless wall plate dimensions for a single gang is 3.15" x 4.94"
Answered by: Wiremold Tech Support
Date published: 2024-11-10

Im looking for double rwp26 in nickle

Asked by: mike athey
The 2 Gang wall plate in Nickel is the RWP262NI and is available off our website and through any Legrand retailor/distributor. https://www.legrand.us/wiring-devices/designer-switches-and-outlets/radiant-two-gang-screwless-wall-plate-nickel/p/rwp262ni
Answered by: Legrand Technical Support
Date published: 2024-05-20

Is the Radiant nickel a metallic color  or what color is it? It’s hard to tell online.

Asked by: SandraD
Yes, the Nickel is part pf Radiant's Metallic line. We also offer Dark Bronze and Graphite is the metallic finishes. This actual picture may help.
Answered by: Legrand Technical Support
Date published: 2024-05-20
  • y_2025, m_4, d_20, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_32
  • loc_en_US, sid_RWP26WBULK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT