
Discontinued - Stainless Steel Support Grips Standard Duty, Closed Mesh
FC250USS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by FC250U
Stainless Steel, Standard-duty, Closed mesh, Single eye grips. Cable diameter - 2.500-2.990\'\', Bale length - 18\'\', Mesh length - 24\'\', Break strength - 3,760 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Standard closed mesh support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Closed mesh support grips are used when the end of the cable is accessible.
- Support grips are woven of corrosion-resistant stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Replaced by Part Number | FC250U | ||
UPC Number | 785007092028 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1