![](https://resources.legrand.us/1280_kL1kBsQI2X23.jpg?1604981050)
Flexcor® Support Grips Standard Duty, Closed Mesh, Double -Eye Grip, Cable Diameter 0.50 - 0.61 in.
FC050UU
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FC050UU: Standard Duty, Closed Mesh, Double -Eye Grip, Cable Diameter 0.50 - 0.61 inches, Bale Length 4-in, Mesh Length 11-in, Break Strength 770 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Closed mesh support grips are used when the end of the cable is accessible.
- Standard duty closed mesh support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 4: Mesh Length: 11
Specifications
General Info
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Standard | UL/CSA Approval (consult factory) | ||
UPC Number | 785007980998 |
Dimensions
Product Length US | 9.7 in | ||
Product Width US | 0.62 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 67507 |
Technical Information
Capacity | Various Cable Diameter Ranges | ||
Maximum Cable Range | 0.5 in | ||
Minimum Cable Range | 0.61 in | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1