![](https://cdn2.webdamdb.com/1280_6yfUb9dzUWT61Qii.jpg?1697030147)
![adorne collection devices adorne collection devices](https://cdn2.webdamdb.com/1280_IkG4TS4Z0GO01onR.png?1636477996)
![](https://cdn2.webdamdb.com/1280_sXoji876Nc37.jpg?1604982219)
![](https://cdn2.webdamdb.com/1280_MY2SDdsX2TW8.jpg?1604982209)
![](https://cdn2.webdamdb.com/1280_sjz4YxRWs71.jpg?1604982231)
![](https://cdn2.webdamdb.com/1280_gC2Z9dqZroP2.jpg?1604982162)
![](https://cdn2.webdamdb.com/1280_wDz9GxEvmVX7.jpg?1617203108)
![](https://cdn2.webdamdb.com/1280_67RaUKFZV02.jpg?1604982179)
![](https://cdn2.webdamdb.com/1280_2JHyJLZmxRE4.jpg?1604982224)
![](https://cdn2.webdamdb.com/1280_U0GHaKH36kF8.jpg?1604982164)
![](https://cdn2.webdamdb.com/1280_crOgLinlUqF0.jpg?1604982211)
![](https://cdn2.webdamdb.com/1280_kHV87gdr4ak6.jpg?1604982213)
![](https://cdn2.webdamdb.com/1280_k7fjiRqmu3e0.jpg?1604982163)
![adorne collection mirror white wall plate with sofTap dimmer switches on neutral wall](https://cdn2.webdamdb.com/1280_gT7TXSiadGo1.jpg?1617204583)
![mirror white wall plate with four adorne devices on neutral wall](https://cdn2.webdamdb.com/1280_Au3PGOCNkl71.jpg?1617204530)
![](https://cdn2.webdamdb.com/1280_6xFvRxOsTQf6.jpg?1604981814)
![](https://cdn2.webdamdb.com/1280_MXsKksXPfC47.jpg?1604981877)
![](https://cdn2.webdamdb.com/1280_cZYykos34ez1.jpg?1617203092)
![](https://cdn2.webdamdb.com/1280_MmaTq45f201.jpg?1604982213)
![](https://cdn2.webdamdb.com/1280_oGNyKtqIfs87.jpg?1604982168)
![](https://cdn2.webdamdb.com/1280_YhrhjCljMt70.jpg?1604982219)
![](https://cdn2.webdamdb.com/1280_M2PAEgmQ8lP9.jpg?1604982181)
![](https://cdn2.webdamdb.com/1280_eppXMzIHSc31.jpg?1604982222)
![](https://cdn2.webdamdb.com/1280_E76mMXyvPkq7.jpg?1604982157)
![](https://cdn2.webdamdb.com/1280_o6rE6hOnMjG5.jpg?1604982229)
![Hand pressing the adorne on/ off switch protected with microban](https://cdn2.webdamdb.com/1280_Arljath6Tf41EFLs.jpg?1684844217)
![](https://cdn2.webdamdb.com/1280_2yCJzjp7i61ImTVy.jpg?1699473897)
![](https://cdn2.webdamdb.com/1280_UGBBdwMWZZx19swc.jpg?1699473897)
![](https://cdn2.webdamdb.com/1280_IgWQZVF2qd021E6E.jpg?1699473898)
![](https://cdn2.webdamdb.com/1280_k2gar0bl9E0166PI.jpg?1699473898)
![](https://cdn2.webdamdb.com/1280_zi9VRLdHCT32YosK.jpg?1699473899)
![](https://cdn2.webdamdb.com/1280_co8LGxGAD2o36QYT.jpg?1699473898)
![](https://cdn2.webdamdb.com/1280_Agc8ltxpqJE2128D.jpg?1699472932)
![](https://cdn2.webdamdb.com/1280_IjDUqwHTR2z02oyQ.jpg?1699472931)
adorne® 700W sofTap® Tru-Universal Dimmer, White, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$78.32 USD
Turn lights on or off, or even dim them, with just a soft tap of a finger thanks to inventive micro-movement technology. Plus, as a Tru-Universal Dimmer, this dimmer switch self-calibrates to work with virtually any 120V dimmable bulb or fixture (excludes 0-10V). Always adjust to the precise light level you want, without the flicker.
This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required.
- Perfect for adding precise light level control – all it takes is a soft tap to turn on/off or adjust brightness.
- Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007023220 | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection, Indicator Lights | ||
Switch Type | sofTap | ||
Number of Switches | 1 | ||
Application Sector | Residential | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Product Width US | 1.79 in | ||
Product Depth US | 1.77 in | ||
Product Height US | 4.2 in |
Electrical Rating | 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent), 120V 8A (EFL) | ||
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | Single Pole 3-Way | ||
Requires Neutral Wire | Yes | ||
Indoor/Outdoor | Indoor | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Connection Type | Internal Pressure Plates |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can it be installed in a 3-way setup having a dimmer in both ends?
Dimmer gives only maxim light, does no dim. Lamp is LED deltalghy DTC-ON Profile 24V-DC Input
There is a slight delay when turning on the lights. Is this normal?
los dimmer adtp703tuw4, que protocolo de dimmerizacion usan? triac, SCR, etc
Switch = ADTP703TU connect to 2 - 3 watt recess LED lites w/seperate drivers that require dimmer be electronic low voltage. Should work per dimmer specs. Turn on power - switch gets part way through self check and stops. Press any control = only a click
Does this switch come with 220 voltage or no ?
How can I troubleshoot or repair the internal light on the SofTap dimmer switch?
I have an old simple switch with just TWO wires (black/HOT, white/LOAD). My Legrand SofTap dimmer simply refused to work no matter what I do. Do I NEED a 3rd wire? how can i connect it to just two wires. Switch basically flashes fast and does not switch
Bazaarvoice SAP Hybris Integration Version 2.8.1