![](https://cdn2.webdamdb.com/1280_MyPhWYdcQU21.jpg?1604981333)
![adorne collection devices adorne collection devices](https://cdn2.webdamdb.com/1280_kC2tYxqJMRC02o1u.png?1636477997)
![](https://cdn2.webdamdb.com/1280_g7XA490guM02.jpg?1604982049)
adorne® 15A Dual Tamper-Resistant Plus-Size Outlet, Graphite
ARTR153G4
adorne Collection
adorne 15A Tamper-Resistant Outlet, Plus-Size is rated
out of
5 by
17.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$8.12 USD
A modern upgrade for style and safety, this tamper-resistant designer outlet from the adorne Collection installs easily for the basic power every home needs, while elevating your space. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
UPC Number | 785007234596 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor, Residential, Tamper-Resistant | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.77 in | ||
Product Depth US | 1.48 in | ||
Product Height US | 3.0 in |
Technical Information
Connection | Side and Back Wire | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Supporting Document
Customer CAD PDF
Installation Instructions
CAD Drawings
Brochure
Reviews
Rated 5 out of
5
by
James from
Stylish Outlet
These plus-size outlets work well when you have bulkier plugs. Matched with a plus-size wall plate gives them an overall clean and elegant look.
Date published: 2023-03-06
Rated 1 out of
5
by
Anonymous from
Mr
Excellent product for contemporary room design
Date published: 2024-06-11
Rated 5 out of
5
by
Mcjrubin from
Great look
These outlets look great and are simple to install. They make the home look better with a small investment.
Date published: 2022-03-23
Rated 5 out of
5
by
Kh from
Big visual upgrade low price
Install is very quick compared to switches and dimmers. High quality and they are very stylish
Date published: 2023-12-17
Rated 4 out of
5
by
Dennis P from
Plug spacing
Separation of outlets is better for three prong plugs but they don't work in the same faceplate as the Adorne switches.
Date published: 2023-07-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the Adorne collection have a 2 gang wall plate for putting 2 plus size outlets side by side? If not what is the other option?
Thank you for your inquiry. At this time, the adorne collection does not support a 2-Gang Plus size option.
Example of recommended parts for a 2-Gang adorne configuration:
Part #: ARTR152W4 (Qty 2) - Outlet
Part #: AWP2GWH4 (Qty 1) - Wall Plate
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-03-15
Existing outlet has 6 wires and a ground. What goes where?
I'm sorry, it doesn't seem to get any more basic than wiring an outlet. If you are unsure what you are looking at, please get in touch with an electrician. There are too many variables to consult in this manner. Better safe than sorry.
Date published: 2024-02-14
the answer to a previous question as to whether or not you can put the oversize outlet in a two gang box was Yes....but I cannot find a legrand-adorne- Powder White 2-Gang Wall Plate....am I missing something? Do you have a matching wall plate 2-gang?
That response was NOT from Legrand Technical Support and is incorrect.
The ARTR153W4 is a plus size device and can only be placed in a one gang box and used with 1 Gang Plus size wallplates..
Date published: 2021-02-01
Does this fit into traditional 1 gang electrical outlet box?
Yes it does. I am not an electrician and was able to easily replace my old outlet with this one. I did not have to make any alterations to the outlet box.
Date published: 2024-06-28
TR rated?
Hello,
The ARTR153W4 is Tamper Proof.
Hope this helps.
Have a great day.
Date published: 2020-04-09
can plus size outlet be wired as split; half regular, half switch controlled?
Hello,
Yes, the outlet has a split circuit tab in the back.
Hope this helps,
Have a great day.
Date published: 2022-07-14
Can you fit 2 of these in a 2-gang electrical box?
Yes
Date published: 2022-03-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$69.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GR6 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$11.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$35.99