Discontinued - adorne® 12 in LED Slimline Light
ALSLLED12W4
adorne Collection
adorne 12-in LED Slimline Light is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
This 12 inch LED under-cabinet light is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited.
Enjoy a bright, task-lighting option for illuminating countertop work spaces. Simply plug directly into any system module. Available in white or titanium finish.
⚠️WARNING: This product can expose you to chemicals including Di(2-ethylhexyl)phthalate [DEHP], which is knows to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to: www.P65Warnings.ca.gov
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides continuous, high-quality task lighting
- Tucks neatly beneath cabinets for function-friendly lighting without any clutter
- Installs in 30 minutes or less
- Designed for use with the adorne Under-Cabinet Lighting and Power System only. Exclusively fits onto the adorne Modular Track
- This item must be purchased with the 30 Watt LED Dimmable Driver (for up to 5 ft) or 60 Watt LED Dimmable Driver (for up to 10 ft)
Specifications
General Info
Color | White | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
UPC Number | 785007161595 |
Resources
Installation Instructions
Specifications
Supporting Document
Customer CAD PDF
Reviews
Rated 2 out of
5
by
Eric from
3000k Light Temperature
Be warned that the 3000k light temperature is extremely unpleasing to the eye. It has a fluorescent quality that is not acceptable for my application. I'm glad that I testing the light out before installing the system, although I am already specifically hard wired for it.
I called customer service to ask if they either make the light in other temperatures, or if they plan to make these adjustable - as many other manufacturers do now. The gentleman said he was not aware.
For such a pricey system, it's a huge disappointment - and for me to have gone all the way down the road as far as to be hard wired for the system, it's really disappointing.
Date published: 2022-07-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
further up in this chain you stated that we need the external ( i would have to have 5 of them so very expensive) power source. in the desc it states: Simply plug directly into any system module. can you please let me know which is correct.
Hello, The slimline lights require use of an external driver. The individual light module connects to your external driver which connects to the track for power. Each slimline light module can also be snapped together with other slimline light modules to allow one external driver to power up to 6 or 10 feet of lighting (depending on what size driver you chose). I hope this help!
Date published: 2023-03-02
Is Legrand planning on making these in other light temperatures other than 3k, or at least making them adjustable as many other manufacturer offer? For a very expensive product, comparably, I'm really surprised by the lack of flexibility in this regard.
I haven't heard of any plans to do so but we'll definitely let the design team know of your feedback and request.
Date published: 2022-09-08
Can these lights be connected in-line with each other, without a gap? For example, I have a 24" cabinet and want to run 2 of these in line, not staggered.
Yes, two 12" LED slimline lights can be connected together without any gap(see page 6) on instruction link:
https://legrand.webdamdb.com/directdownload.php?ti=55647581&tok=sE2bCeIRjDoDIxWcmLDlrARR
Date published: 2022-07-05
What is the height of the slimline light? Would I be able to conceal it with a 3/4" thick light rail on my cabinets?
The height of the slimline led is 3/8" and a link to the full dimensional drawing is attached below.
https://legrand.webdamdb.com/directdownload.php?ti=55645187&tok=wSjgQtk/UA7LM4XK9rlq6wRR
Date published: 2022-06-23
Do these need a dimmable driver if installed with a Control Box with Paddle Dimmer and GFCI outlet (part #APCB6W2)?
Yes, the external driver is required when using the Slimline LED's.
Date published: 2022-01-18
I have a design including 6 12" slimline lights. Catalog states that the 30W dimmable driver is for up to 6' of lights, while the light and driver descriptions state for up to 5' of lights. Why the discrepancy? The math works out that the 6 lights <30W.
Hello,
The catalog is incorrect, we recommend the 60 Watt LED driver for over 5' of light fixture length. My apologies for the confusion.
Date published: 2021-06-17
Are these motion-sensored? Will they turn on automatically when I walk into the kitchen?
The Slimline LED's are not motion activated. They will need a dimmer or switch to control them ON/OFF.
Date published: 2021-05-24
Are these dimmable?
The Slimline LED strip lights require an external driver, which is dimmable using an ELV type dimmer.
Date published: 2021-04-19
Bazaarvoice SAP Hybris Integration Version 2.8.1