text.skipToContent text.skipToNavigation

adorne® Custom 1-Gang Screwless Wall Plate, White Trim

adorne Custom Two-Gang Screwless Wall Plate Trim is rated 5.0 out of 5 by 4.
  • y_2024, m_11, d_3, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_AWM1G2W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT

$22.79 USD

For a truly unique option, personalize this Wall Plate with wallpaper, paint, or even fabric. A 4-Gang Wall Plate, it is perfectly sized to fit any combination of up to four standard-sized adorne devices, or up to eight half-sized adorne designer switches and outlets.
Number of Gangs 1 Gang
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Custom with White Trim
UPC Number 785007024692
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Commercial, Residential
Standard cULus UL514, cETLus
Warranty Type Limited Lifetime Warranty
Type Wall Plate
Dimensions
Product Width US 3.45 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Thickness 0.07 in
Number of Gangs 1
Indoor/Outdoor Indoor
Mounting Type Screwless
Orientation Vertical

Reviews

Rated 5 out of 5 by from It's a design solution It's extraordinary what a difference the Adorne Wall Plate can make to a room's aesthetic. This isn't just a wall plate, it's a design solution. The ability to customize the plate with the same wall finish and color creates an integrated, seamless look that other wall plates simply can't match. It truly blends in with the environment, giving the space a clean, unified appearance. This kind of attention to detail sets Legrand apart from the rest. If you're looking to elevate your home design subtly yet significantly, this custom wall plate is indeed a game-changer.
Date published: 2024-02-04
Rated 5 out of 5 by from More than a lightswitch We love how great these switch plates look. Every time we pass by one we wonder why we waited so long to change the old ones out. Order was delivered in a timely fashion and everything was included. It seems funny to like a switch so much but, we do. Highly recommend
Date published: 2023-09-30
  • y_2024, m_11, d_3, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_AWM1G2W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

does it fit the plus size outlet ?

Asked by: joel
Yes, the AWM1G3W4 wallplate will fit with the Plus size receptacles.
Answered by: Legrand Technical Support
Date published: 2021-12-22

How do I purchase a new paintable inset for the Adorne AWM1G2W4 custom wall plate cover?

Asked by: ben&cindy
The custom wallplate inserts are not sold separately, but if you contact adorne Technical Support they can assist you in getting the replacement. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2019-04-29
  • y_2024, m_11, d_4, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AWM1G2W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

You may also like...