







































adorne® Mirror White-on-White 1-Gang+ Screwless Wall Plate
AWM1G3MWW4
adorne Collection
adorne® Mirror White-on-White 2-Gang Wall Plate is rated
out of
5 by
14.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$51.92 USD
Perfect for lovers of minimalist décor, while featuring a fun futuristic vibe too. A 2-Gang Wall Plate, it is perfectly sized to fit any combination of up to two standard-sized adorne devices, or up to four half-sized adorne designer switches and outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Color | Mirror White on White | ||
Type | Wall Plate | ||
Finish | Glossy | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Wall Plate Size | Plus | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | cULus UL514, cETLus | ||
Device Front Face Size | Plus-Size | ||
UPC Number | 785007035049 |
Dimensions
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in | ||
Product Width US | 3.45 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Number of Gangs | 1 | ||
Orientation | Vertical | ||
Thickness | 0.07 in |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Premium Content
Reviews
Rated 5 out of
5
by
Marty from
What the white on white means
The white on white means the back sides and top side of the cover is white. I thought it meant the chrome around the outside edge of the cover and the inside was white. They are nice covers I was hoping the chrome was white.
Date published: 2022-10-01
Rated 5 out of
5
by
OCshopper from
Very fancy
I bought two of these for our hallway, and I just LOVE Them. We are using this in the dining room as well. We have picked the oil rubbed bronze for the living room and the Hubbarton Forge bronze for the kitchen. So amazing.
Date published: 2018-04-22
Rated 5 out of
5
by
Alvin from
Consistent
Absolutely beautiful product, consistent with the Adorne line. Installation is typical of other Legrand products.
Date published: 2023-10-03
Rated 5 out of
5
by
Michael M from
Beautiful light switch
Perfect wall plate
Date published: 2023-08-14
Rated 5 out of
5
by
Michael M from
Perfect light switch plate
Beautiful and minimalist modern
Date published: 2023-08-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I do a pop out outlet with a dimmer switch for low voltage lighting together in a 2 gang plate?
Thank you for your inquiry. Yes, you can create the configuration requested by using the adorne 15A Two-Gang Pop-Out Outlet kit (ARPTR152GW2). If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-02-27
Do you manufacture a Legrand Adorne Whisper Mirror (White on White) Wall Plate with 5 gangs? Online only shows up to 4 gangs, so I assuming you have a reason for limitation.
The adorne Real Material & Cast Metal wall plate are only available up to 4 Gang. The plastic plates are available up to 6 Gang.
Date published: 2022-03-29
Is the trim around the edges of "Mirror White on White" still a metal colored trim like regular Mirror White? Or is the edge trim white also? Or is the only difference that the back is white?
Thank you for your inquiry regarding our mirror white wall plates. The only difference between the mirror white, white on white and the regular mirror white is the backing. The face of the wall plate will be the same for both products. Hope this helps!
Date published: 2023-11-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24