![](https://cdn2.webdamdb.com/1280_Io7p8Twa9Q98.jpg?1604981091)
![Wallplate](https://cdn2.webdamdb.com/1280_odJgzl5dp02o5OCT.png?1636477703)
![adorne black ink screwless wall plate in hallway with tan walls and black picture frames](https://cdn2.webdamdb.com/1280_QIOo26rg0cI4.jpg?1617802685)
![adorne black ink screwless wall plate on white wall in hallway with black accent furniture](https://cdn2.webdamdb.com/1280_oj57PCnLYZ68.jpg?1617802684)
![adorne black ink screwless wall plate in hallway with tan walls and black picture frames](https://cdn2.webdamdb.com/1280_wymxWmwkRnG8.jpg?1617802684)
![adorne black ink screwless wall plate in kitchen with light wood island and cabinets](https://cdn2.webdamdb.com/1280_62vjMqtoLNa5.jpg?1617802683)
![](https://cdn2.webdamdb.com/1280_kuALFNySAd29.jpg?1604982202)
![](https://cdn2.webdamdb.com/1280_MotawZlf5fX3.jpg?1604981925)
adorne® Black Ink 1-Gang Screwless Wall Plate
AWP1G2NK4
adorne Collection
adorne Black Ink One-Gang Screwless Wall Plate is rated
out of
5 by
10.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.39 USD
A strong, chic matte black to match darker hardware or strikingly contrast lighter shades/metals. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black Ink | ||
Finish | Matte | ||
UPC Number | 785007071214 | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Commercial, Residential | ||
Standard | cULus UL514, cETLus | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Wall Plate |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Cutout | Square | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Orientation | Vertical | ||
Connection Type | Screwless |
Resources
Cutsheet
CAD Drawings
Brochure
Supporting Document
Guide Form Specifications
Customer CAD PDF
Premium Content
Reviews
Rated 5 out of
5
by
Annie from
Clean lines, cool colors
These switches and switch plates are so sleek. I'm changing ALL of my switches and switch plates in my house.
Date published: 2024-07-24
Rated 5 out of
5
by
Briana N. from
Durable, modern, affordable product
We are installing these throughout our home. They are solid, with a clean, modern appearance. The quality is very good for the price and the look completely transforms the space.
Date published: 2023-12-31
Rated 5 out of
5
by
Ernie M in Tucson from
My home looks amazing with Adorne!!
We saw all the wall plates and switches at our local lighting store in town! Love how clean and a finished look it gives every room we have installed the Legrand Adorne products, they are a bit pricey but we just do a room at a time, about 3 months later and our entire home has Adorne…. Looks so so good!! Every one who comes over always comments on our switches and outlets! Thx
Date published: 2023-10-17
Rated 5 out of
5
by
Denise from
nice upgrade
great addition to remodeled powder bathroom with black faucet
Date published: 2023-04-05
Rated 5 out of
5
by
Alvin from
Color blended marvelously.
I wasn't sure about how well the color will work with my design intent, but it blended marvelously. Once you're familiar with how the Adorne products are installed, installation is a breeze.
Date published: 2022-10-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the finish flat/matte, gloss?
flat matte! looks amazing
Date published: 2019-05-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24