








adorne® Gloss White-on-White 1-Gang+ Screwless Wall Plate with Microban®
AWP1G3WHW4
adorne Collection
adorne® Gloss White-on-White 3-Gang Screwless Wall Plate with Microban® is rated
out of
5 by
121.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.94 USD
Ideal for all-white projects wanting a look that is bright and clean, with a hint of added sheen. Made exclusively for use with designer switches and outlets from the adorne® Collection.
This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Color | Gloss White on White | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Features | Antimicrobial Protection | ||
Wall Plate Size | Plus | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | cULus UL514, cETLus | ||
Device Front Face Size | Plus-Size | ||
UPC Number | 785007035056 |
Dimensions
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in | ||
Product Width US | 3.45 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Number of Gangs | 1 | ||
Orientation | Vertical | ||
Thickness | 0.07 in |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Cleaning Instructions for Wiring Devices
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
Why Microban Infographic
pdf
adorne Limited Lifetime Warranty
pdf
adorne Room Planner Checklist
pdf
adorne with Microban Disclaimer
pdf
View More
Sell Sheet
Customer CAD PDF
Premium Content
Reviews
Rated 5 out of
5
by
DC1964 from
Adorne is the best choice for me!
I just received a box of the Gloss White on White Switch Plates. Love them but also love the black on the ones I originally bought. Love this collection. Slowing changing my home outlets and switches to the Adorne Collection.
Date published: 2020-05-17
Rated 5 out of
5
by
ebilc from
Easy install
We purchased a set of these for the living room and love the style. We also get alot of compliments on our choice of switches and outlets from this collection, and will be getting more.
Date published: 2018-07-24
Rated 5 out of
5
by
Sher from
The best ever
This product is easy to put in and it looks great!
Date published: 2024-05-10
Rated 5 out of
5
by
Muzzle from
Get white on white only
I didn’t realize the difference btwn the white on white plate and the traditional white on black plate. I bought the white on black plate first and installed it. The wall was long, light gray and you could see the plate hanging off the wall. People thought the plate was not installed correctly. It didn’t look finished. The white on white plate solved that problem. If you’re putting a white plate on a dark-colored wall, the black backing to the plate works fine and is probably preferred.
Date published: 2019-05-30
Rated 5 out of
5
by
Vick A from
Transformed our home and gave it a futuristic look
Transformed our home and gave it a futuristic modern look
Date published: 2025-03-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do I need to buy the “1 + Gang” for my Ultra Fast +PD Plus-Size USB-C Outlet (Artrusb15pd30w4)? The “1 Gang” looks too small to me.
Yes - the ARTRUSB15PD30W4 requires the Adorne 1+ gang wall plate and subframe.
Date published: 2025-02-27
What are your Accredited Supplier here in the Philippines, Company, Contact Person and Updated contact number. We have Requirements in our ongoing Project a 45 Storey Building Required a Wall Mounted Pop Out Outlet.
Hello Hester,
Please reach out to the Pass & Seymour Customer Support team for further assistance with your request.
Pass & Seymour Customer Support
Phone:8449573783
Fax: 800-223-4196
Email: Customer.Support@legrand.us
Mon - Fri: 8am - 6pm EST (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-06-05
When are these wall pates actually going to be available? No one has had them for several months. When do you exactly expect to sell them again?
I ordered mine directly from this website about a month ago and got them promptly.
Date published: 2024-07-23
In Jan. 2022, where can I purchase the white-on-white wall plate? The black trim of the white wall-plate that came with gloss-white pop-out outlet looks terrible.
You can use the link below to find an adorne retailer or distributor so you can order the wallplates.
https://www.legrand.us/where-to-buy
Date published: 2022-01-07
Which white wall plate color matches best the white paddle switches? So many different 'whites", eg. glossy white, white-on-white or powder white.. Whats the best match for the switches? Thanks
The Gloss White or Gloss White on White will match the white Paddle switch. They are both the same Gloss White finish with different back trim plates. The Gloss White has a black back trim plate and the Gloss White on White has a white trim plate.
Date published: 2024-06-04
Can you order just the plastic face? Its such a waste to order the whole unit just to swap plastic facing.
The adorne wallplates are only sold as a complete unit, including the metal mounting frame.
Date published: 2024-11-09
Is height and width of 1+ Plate the same as a single gang and only difference is size of opening i.e. allow 1 standard outlet or switch with one 1/2 size? Cut out spec shows 5.12h x 3.44w for both but looks larger in person. label reads “1 gang/3 module”
The wallplates are the exact same size. The only difference is the size of the center opening.
The opening on the standard 1 gang wallplate is 1.77" X 1.77" and the 1 gang plus is 1.77" X 2.5".
Date published: 2024-07-22
Can I be notified when this product is back in stock?
AWP3GWHW4 should arrive late this week or early next week and be available to purchase then.
Date published: 2024-09-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1531W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$11.10