Discontinued - adorne® sofTap Wi-Fi Ready Master Switch, White
ASTP155RMW1
adorne Collection
adorne sofTap Wi-Fi Ready Master Switch is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The sofTap Wi-Fi Ready Master Switch pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Manually turn lights on/off with the soft tap of a finger, or enjoy mobile control and create custom lighting scenes to control lights through the Legrand Lighting Control app for smartphones or tablets. For 3-way, or multi-way applications, use one master device with additional remote devices. Also compatible with Amazon Alexa and Google Home.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
- Pair with a sofTap Wi-Fi Ready Remote Switch for 3-way control.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 804428065869 | ||
Country Of Origin | United States | ||
Features | Smart Lighting | ||
Switch Type | sofTap | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Google Assistant, Radio Frequency | ||
Application Sector | Residential | ||
Standard | UL 508, FCC cULus, RoHS | ||
Warranty Type | 1-Year Limited Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 4-Way, Multi-Location, Single Pole | ||
Wattage | 1800 W | ||
Mounting Type | Box | ||
Supply Voltage | 120 V | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) |
Resources
Installation Instructions
Supporting Document
Instruction Sheet
Sell Sheet
User Guides
Cutsheet
Brochure
Reviews
Rated 5 out of
5
by
James from
Outside Front Door and Garage Lights; Towel Warmer
I have been looking into a variety of issues to not have to turn on the Front Door Lights and Garage Lights. I looked into timer replacements which are cumbersome to program as well as dusk to dawn lights which do not always work. The primarily issue was never cost but convenience. In addition, I need a better solution to my Abba Towel Warmer which did provide for a very difficult programmable timer but for more money.
I have all Adorne switches in my house and I just decided by chance to look onto their site. I had replaced all of the standard switches with the Adorne product so I felt that maybe they had something to offer. They did. They now have sofTap Wi-Fi switches and also a wifi connecter controller. I called to verify and learned that there are two types of switches-Master and slave. Since I did not need a 3 way switch (thus a slave) I only needed Master wi-fi switches. Once I got them I took out the old electronic Adorne switches and rewired in the new Masters. I did try to program them but failed miserably so I call for technical help and got it. In a matter of 20 minutes all 3 were programed in and then scenes were created with times to turn and off. Saving in the long run time and money and I got the right set up to resolve this problem which I had been trying to solve since I moved into my house.
What a pleasant surprise and a great solution.
Date published: 2018-09-22
Rated 5 out of
5
by
Pierre from
Great System!
What a great product. Easy, sophisticated, well-engineered. All customer assistants are as knowledgable and amazing at providing the best they have to offer. It's been a pleasure.
Date published: 2019-09-21
Rated 5 out of
5
by
Home improver 2019 from
Design meets functionality
We've replaced all of our previous plugs and switches with the legrand adorne series and chosen this switch for non-dimmable places. It works great and feels much better than the paddle. Agreed, it is a premium you have to pay for it but long term you will enjoy it. Also great feature to have a little light in the switch that you actually find it when entering a dark room and you can also recognize if it is still on and the bulb is broken as the little light in the switch is off then.
We had one issue to install a switch in one room and had to go with a paddle there. Not sure if it was the size of the sofTap switch or another reason. My recommendation, have extras that you can make a decision while the electrician is there.
Date published: 2019-03-26
Rated 3 out of
5
by
Melstr8 from
Buzz is killer
Love Legrand and this switch looks great but a REALLY loud high pitched buzz-ish sound when light is off. Had legrand whisper switch on hand, installed on same light and zero buzz. Will be returning this one.
Date published: 2022-03-27
Rated 5 out of
5
by
Ronjohn from
Works great
I was looking for a way to automate my front door and step lights without devices listening in on my conversations. These switches did exactly what I wanted and highly recommond them
Date published: 2020-08-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this switch be used as a 4 way without doing it through WiFi pairing ?
You can pair or bind this master switch to 2 remote switches to create a 4way without using wi-fi.. It can not be wired as a conventional 4way switch.
Date published: 2022-05-31
difference between touch and soft-tap
The Softap requires a light amount of pressure and the Touch is like a smart phone. It responds to a slight touch or slide of your finger to activate the dimmer or switch.
Date published: 2021-08-23
Can this be installed without wiring to an actual light? I'd like to install this switch for the sole purpose of grouping it with a couple wifi outlets, and using the switch only to turn the outlets on and off
You can use a master or remote switch and group them to control the wi-fi outlets.
Date published: 2020-10-15
Can this ASTP155RMM1 SofTap WiFi Master be used in a 4-Way config in between another Master and a Remote? Same question for the ASTPRRM1 SofTap WiFi Remote.
Yes, you can use more than one master to create a 4way but the 2nd master would get wired just like a remote(HOT & NEUTRAL only...no LOAD).
Date published: 2020-09-28
Do i need a master to use a slave switch or can i use a slave switch alone to use the wifi control?
Hi -
You always need a master. If you switch the same light from multiple locations, you add “remote” switches to the master.
Date published: 2020-06-09
Can you pair a WiFi touch master with a wifi softap remote switch in a 3 way circuit?
Yes, the Touch and Softap wi-fi devices can be paired together.
Date published: 2020-02-10
I have an adorne 3 way ( non wifi) installed with the original (1990's) switch on the other end. Can I just install the master in place of the original switch? Or do I need to replace both, one master and one slave?
If you swap out one device in a 3way with a Wi-Fi ready device(master), you have to also swap out the other switch as well with a Wi-Fi ready device(remote).
Date published: 2019-12-02
Which loads can I use with this switch? The touch seems to be any load while the soft tap doesn't allow LED. Is that right?
The Softap master switch is rated to work with ALL load types(including LED), just like the Touch switch.
Date published: 2019-11-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPS15RF2W4 | adorne Collection
The Wi-Fi Ready On/Off Outlet lets you control a floor or table lamp from a new location when paired with the adorne sofTap Wi-Fi Ready Remote Switch.
$49.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTP155RMW1 | adorne Collection
Contemporary on-wall control for your Wi-Fi Lighting Control System.
$100.50
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP700RMTUW1 | adorne Collection
The sofTap Wi-Fi Ready Master Dimmer is designed with an innovative micro-movement functionality, allowing you to turn lights on and off or dim them with a soft ""tap"" of the finger. And thanks to its patented Tru-Universal technology, this dimmer automatically adapts to any load or combination of loads attached to it, eliminating flicker, early dropout, or ""pop-on"" deficiencies which can plague other non-adaptive dimmers. Simply pair it with any fixture and you're done!
$149.03