9.8ft (3m) DVI Male to HD15 VGA Male Video Cable
26955
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$18.99 $31.99 text.product.price.msrp USD
Digital Visual Interface (DVI) is the standard interface for high-performance connection between PCs and flat panel displays, CRT displays, projectors, and HDTV. This video cable is fully compliant with the DVI standard defined by DDWG (Digital Display Working Group). Three analog 30 AWG coaxial lines enable high speed analog transmission.
Tri-shielded undermold and braid shield protects against unwanted EMI/RFI interference. Each coax line is individually wrapped in foam-polyolefin insulation and overwrapped with a braided tinned copper shield. 28 AWG copper conductors are individually insulated in hard-density polypropylene to minimize crosstalk, and ensure high speed, error-free transmission. Gold-plated contacts provide full conductivity with no data loss. PC and Mac compatible cable supports hot-plugging of DVI display devices. PC-99 color-coded: blue, white.
Please Note: The DVI connector on this cable can only be inserted into a DVI-I interface.
Tri-shielded undermold and braid shield protects against unwanted EMI/RFI interference. Each coax line is individually wrapped in foam-polyolefin insulation and overwrapped with a braided tinned copper shield. 28 AWG copper conductors are individually insulated in hard-density polypropylene to minimize crosstalk, and ensure high speed, error-free transmission. Gold-plated contacts provide full conductivity with no data loss. PC and Mac compatible cable supports hot-plugging of DVI display devices. PC-99 color-coded: blue, white.
Please Note: The DVI connector on this cable can only be inserted into a DVI-I interface.
Length
3 m
- 2 m
- 3 m
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for connecting VGA devices to analog DVI Displays
- Supports resolutions up to 1600 x 1200
- Use with DVI-I port on display
- Available in lengths up to 5m
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Product Line | C2G | ||
Color | Black | ||
UPC Number | 757120269557 | ||
Country Of Origin | China | ||
Application Sector | Commercial, Residential | ||
Warranty Type | Lifetime | ||
Type | Cable |
Dimensions
Product Length US | 9.8 FT | ||
Cable Length | 9.8 ft | ||
Outside Diameter | 7 mm |
Technical Information
Jacket Material | PVC (Polyvinyl Chloride) | ||
Wire Gauge | 30 AWG | ||
Video Resolution | UXGA (1600x1200) | ||
Shielded/Unshielded | Shielded | ||
Cable Type | Video | ||
Jacket Rating | Standard / Non-Rated | ||
Cable Diameter | 7 mm | ||
Connector 2 | VGA Male | ||
Connector 1 | DVI-A Male | ||
Video Output Support | VGA | ||
Video Input Support | DVI-I |
Resources
Cutsheet
Data Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1