DVI Female to HD15 VGA Male Video Adapter
26957
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$8.99 $13.99 text.product.price.msrp USD
Digital Visual Interface (DVI) is the standard interface for high-performance connection between PCs and flat panel displays, CRT displays, projectors, and HDTV. This video adapter is fully compliant with the DVI standard defined by DDWG (Digital Display Working Group). The DVI-I configuration adapts an existing VGA cable for use with a DVI-I device.
Maximum resolution is UXGA (1600 x 1200 pixels). Gold-plated contacts provide full conductivity with no data loss. PC- and MacĀ®-compatible cable supports hot-plugging of DVI display devices.
Please Note: This adapter is for DVI-I ports only and will not fit a digital DVI-D port.
Maximum resolution is UXGA (1600 x 1200 pixels). Gold-plated contacts provide full conductivity with no data loss. PC- and MacĀ®-compatible cable supports hot-plugging of DVI display devices.
Please Note: This adapter is for DVI-I ports only and will not fit a digital DVI-D port.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for converting a DVI-A cable connector to VGA for use with a device
- Supports resolutions up to 1600 x 1200
- Use with analog VGA port on device
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Product Line | C2G | ||
Replaced by Part NumberĀ | 26954 | ||
Color | Blue | ||
UPC Number | 757120269571 | ||
Country Of Origin | China | ||
Application Sector | Commercial, Residential | ||
Type | Adapter |
Dimensions
Product Width US | 1.57 in | ||
Product Depth US | 1.96 in | ||
Product Height US | 0.59 in |
Technical Information
Jacket Material | PVC (Polyvinyl Chloride) | ||
Video Resolution | UXGA (1600x1200) | ||
Jacket Rating | Standard / Non-Rated | ||
Connector 2 | VGA Male | ||
Connector 1 | DVI-A Female | ||
Video Output Support | VGA | ||
Video Input Support | DVI-I |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1