DVI Male to HD15 VGA Female Video Adapter
26956
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$6.99 $10.99 text.product.price.msrp $5.87 USD
Digital Visual Interface (DVI) is the standard interface for high-performance connection between PCs and flat panel displays, CRT displays, projectors, and HDTV. This video adapter is fully compliant with the DVI standard defined by DDWG (Digital Display Working Group). The DVI-A configuration adapts an existing VGA cable for use with a DVI-I or DVI-A devices.
Maximum resolution is UXGA (1600 pixels x 1200 pixels). Gold-plated contacts provide full conductivity with no data loss. PC- and MacĀ®-compatible cable supports hot-plugging of DVI display device.
Please Note: This adapter is for DVI-A or DVI-I cables, where an analog signal will be used. This adapter will not work with a digital signal or DVI-D cables.
Maximum resolution is UXGA (1600 pixels x 1200 pixels). Gold-plated contacts provide full conductivity with no data loss. PC- and MacĀ®-compatible cable supports hot-plugging of DVI display device.
Please Note: This adapter is for DVI-A or DVI-I cables, where an analog signal will be used. This adapter will not work with a digital signal or DVI-D cables.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for converting a VGA cable connector to DVI for use with a display
- Supports resolutions up to 1600 x 1200
- Use with analog DVI-I port on display
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Product Line | C2G | ||
Color | White | ||
UPC Number | 757120269564 | ||
Country Of Origin | Vietnam | ||
Application Sector | Commercial, Residential | ||
Warranty Type | Lifetime | ||
Type | Adapter |
Dimensions
Product Width US | 1.57 in | ||
Product Depth US | 1.96 in | ||
Product Height US | 0.59 in |
Technical Information
Jacket Material | PVC (Polyvinyl Chloride) | ||
Video Resolution | UXGA (1600x1200) | ||
Jacket Rating | Standard / Non-Rated | ||
Connector 2 | VGA Female | ||
Connector 1 | DVI-A Male | ||
Video Output Support | VGA | ||
Video Input Support | DVI-I |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1