text.skipToContent text.skipToNavigation

QC RJ45 PUNCHDOWN TOOL RETAIL PKG

AC3400V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$49.99 USD

Seat and terminate all wires at once with a squeeze of the handle.
Application Sector Commercial
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Seat and cut all wires at once with a squeeze of the handle
  • Consistent terminations every time.
  • No more compromised connections or wasted jacks.
  • Never again punch into the palm of your hand or through drywall. The AC3400 is for use exclusively with our new line of WP3475, WP3476 and WP346A Quick Connect jacks.

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428432593

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have a similar tool to the AC3400 for the WP3460 connector?

Asked by: Randy Meadows
We do not, the 3460 connector is a less expensive alternative to the 347X series.
Answered by: Wiremold Tech Support
Date published: 2023-05-18

What is the difference between the AC3400 and AC3400-V1 ?

Asked by: Al
There is no difference between the two. The V1 product comes in retail packaging where the non-V1 comes in bulk packaging.
Answered by: Wiremold Tech Support
Date published: 2022-02-07

Will this tool work with WP3460- BE-V1 Cat 6 inserts?

Asked by: Jackie
No, please use the WP3476 inserts with this tool.
Answered by: Wiremold Tech Support
Date published: 2024-04-27

how do you use this tool

Asked by: grains
Insert the keystone into the jaws of the tool. lace the cables into the keystone following the color code on the back of the jack. squeeze the handles to both terminate the cables and cut off the loose ends in one push.
Answered by: Wiremold Tech Support
Date published: 2024-04-27

Hello Can we use D-Link cat6 keystone in this tool

Asked by: Subash
no, it only properly fits our keystones.
Answered by: Wiremold Tech Support
Date published: 2020-12-04

is it compatible with TJ6A-88 ?

Asked by: Jorge Gaitan
  • y_2025, m_3, d_13, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_AC3400V1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT