text.skipToContent text.skipToNavigation

Discontinued - NO SUB

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Netatmo Outdoor Camera protects your home and offers you peace of mind. Monitoring your property and sending an immediate notification to your smartphone when an intruder is detected. Your Smart Camera sends you smarter alerts because it can distinguish between people, animals, cars and harmless movement. Thanks to the Alert-Zones feature, you choose the specific areas you wish to monitor. There are no subscription fees; all features, functions and updateds are included with the camera. Your data is 100% secured thanks to the local storage and encryption on the included MicroSD card. The Smart Outdoor Camera is easy to install, within less than an hour, simply replacing an existing light. It's also compatible with Amazon Alexa, Google Assistant and Apple HomeKit for adding voice command and integrating with other smart devices.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Receive real-time notifications via your smartphone whenever an unknown person or vehicle is detected on your property.
  • Automatic alarm siren helps deter intruders in the event of a break-in.
  • Easily customize your alerts and notifications within the app, using the Alert-Zones feature and precise notification parameters.
  • Keep your home more secure with built-in smart lighting to help deter intruders and help you find your way at night.
  • No subscription fees. Video storage, streaming, customized alerts, and app upgrades all included.
  • Know your data is fully secured. Content is stored and encrypted on an included micro SD card, or can be stored to your Dropbox account or on your personal server.
  • Access your security camera at any time, from anywhere, via your smartphone. Camera features infrared vision for better night captures.
  • Compatible with Alexa, Google and HomeKit, for voice control and integration with other smart devices.
  • Easy to install in place of an existing light or in a new location, then simply connect it to your Wi-Fi.
  • Your Netatmo Outdoor Camera with Siren is designed to last. Compliant with H2O weatherproofing standards, it is protected from UV rays and inclement weather.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Matte
UPC Number 700730501388
Country Of Origin China
Application Sector Residential/Commercial
Standard FCC and CE
Type Accessory
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;