Brand
Choose from one of Legrand's brands.
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Bracket
The Type of Support, as of Metal or Wood, Projecting from a Wall or the Like to Hold or Bear the Weight of a Shelf, Part of a Cornice, Etc.
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Cable Length
The Longest Dimension of Insulated Conductors
Connection TypeTooltip Title
Style or Type of Connection Used
Maximum Surge Current
A Short-Duration, high-Amperage Electric Current Wave that May Sweep Through an Electrical Network
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Warranty Type
The product warranty that accompanies the specific product.
Product Length
The overall length of a product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
Accessories
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLens Module for FSP-2xx Sensor 40 ft Mounting Height ModuleFSP-L7 WattstopperLenses for passive infrared fixture integrated occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWireless Commissioning Tool for Fixture Mount SensorsFSIR-100 WattstopperThe FSIR-100 Wireless IR Configuration Tool is a handheld tool for remote configuration of IR-enabled fixture integrated sensors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLow Voltage PIR Ceiling Occupancy Sensor, 1200 sq ft, 24VDCCI-300 WattstopperWattstopper's CI-300 Passive Infrared (PIR) Ceiling Sensors automatically turn lighting on and off based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Acc HB3 Extended ModuleHBEM3 Pass and SeymourThe HBEM3 Extender Module attaches a High Bay (HB) Occupancy Sensor Module to the side of a fixture.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Attached Aisleway Lens at 40ft Height Coverage 60ft x 20ftHBL1 Pass and SeymourThe HBL1 Lens offers linear patterns best suited for high bay aisleway applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsExtension Cable 10ft cable w/standard RJ45 plugsFS-C1 WattstopperThe FS-PP Fixture Power Pack provides 24 VDC operating voltage to the FS Low Voltage Sensor series via the RJ45 connector built onto each sensor.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Bay Sensor 24VDC w/360 Degree Lens for 20ft MHHB300B-L3 WattstopperThe HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections8 outlet power strip w/Automatic-on sensorIDP-3050-A WattstopperThe Isolé IDP-3050 is an energy-saving control system that provides maximum surge and noise suppression while keeping plug load equipment off when there is no occupancy.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLens for FS-355 Sensors 20 ft Mounting Height, 40 ft, WhiteFS-L3W WattstopperFS-Lx lenses work with the FS-305/FS-355 occupancy sensors to turn lights on and off automatically based on occupancy. Four lens choices provide flexibility for varying mounting heights.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens for Wet Location Coverage 40ft Diameter at 20ft HeightHBL3W Pass and SeymourFor wet locations, mid bay applications, the HBL3 pattern spreads over a 40’ diameter area at a height of 20’.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Occupancy Sensor HB3 Extended ModuleHBEM3W Pass and SeymourThe HBEM3 Extender Module attaches a High Bay (HB) Occupancy Sensor Module to the side of a fixture.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWire Cage for Ceiling Mount and Ultrasonic sensorWC-3 WattstopperWattstopper protective wire cages enclose our occupancy sensors in a safe cage that prevents the units from being tampered with or damaged.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh/Low-Bay Extender Module for HBP-11x SeriesHBP-EM1 WattstopperThe HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsL-Plate Industrial Mounting Bracket for SensorsMB-1 WattstopperThe MB-1 and MB-2 are durable mounting brackets used to install occupancy sensors in a variety of settings.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens for Wet Location Coverage 48ft Diameter at 10ft HeightHBL2W Pass and SeymourFor wet locations, low bay applications, the HBL2 pattern spreads over a 48’ diameter area at a height of 8’.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWire Cage for Wall Mount, for CB/CI/DT sensorWC-1 WattstopperWattstopper protective wire cages enclose our occupancy sensors in a safe cage that prevents the units from being tampered with or damaged.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFS-PP JumperFS-J1 WattstopperThe FS-J1 is a jumper cable to be used with the FS-205 series sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens Coverage 40ft Diameter at 20ft HeightHBL3 Pass and SeymourFor mid bay applications, the HBL3 pattern spreads over a 40’ diameter area at a height of 20’.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWire Cage for Wall Mount, PW/UW/DW/WS/WN/WD/AS/TSWC-4 WattstopperWattstopper protective wire cages enclose our occupancy sensors in a safe cage that prevents the units from being tampered with or damaged.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWire Cage for Corner Mount, for CB/CI/DT sensorWC-2 WattstopperWattstopper protective wire cages enclose our occupancy sensors in a safe cage that prevents the units from being tampered with or damaged.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens Coverage 48ft Diameter at 10ft HeightHBL2 Pass and SeymourFor low bay applications, the HBL2 pattern spreads over a 48’ diameter area at a height of 8’.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens with Masking Coverage 30ft x 20ft at 40ft HeightHBL1M Pass and SeymourThe HBL1M Lens customized coverage is ideal for the beginning of aisle ways where cross traffic could be an issue.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFixture Power Pack, 120/277/347V, 60HzFS-PPV2 WattstopperThe FS-PP Fixture Power Pack provides 24 VDC operating voltage to the FS Low Voltage Sensor series via the RJ45 connector built onto each sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLarge Lens Collar (Compatible w/L4 & L7 lenses), GreyFSP-C2-G WattstopperFSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFDP Mask, WhiteFDP-M1-W WattstopperThe FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFixture Sensor Cable Kit for Non-FS Power PackFS-CK-2 WattstopperThe FS-PP Fixture Power Pack provides 24 VDC operating voltage to the FS Low Voltage Sensor series via the RJ45 connector built onto each sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFDP Mask, Traffic GreyFDP-M1-TG WattstopperThe FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution.