Brand
Choose from one of Legrand's brands.
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Cable Length
The Longest Dimension of Insulated Conductors
Connection TypeTooltip Title
Style or Type of Connection Used
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Warranty Type
The product warranty that accompanies the specific product.
Product Length
The overall length of a product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
In-Fixture Sensors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh/Low PIR Fixture Mount Sensor Line VoltageFSP-211 WattstopperThe FSP-2x1 sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLens Module for FSP-2xx Sensor 40 ft Mounting Height ModuleFSP-L7 WattstopperLenses for passive infrared fixture integrated occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsUltrasonic Fixture Mount Sensor, Wall MountFS-555 WattstopperThe FS-555 and FS-555C Line Voltage Ultrasonic Fixture Sensors control lighting based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFixture Mount Sensor, US, Low Voltage, Wall MountFS-505 WattstopperThe FS-505 and FS-505C Low Voltage Ultrasonic Fixture Sensors control lighting based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWide Angle PIR Occupancy Sensor, 24VDC, WhiteFS-705-W WattstopperThe FS-705 Wide Angle PIR Occupancy Sensor controls lighting based on occupancy utilizing passive infrared (PIR) technology.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMicrowave Occupancy SensorFM-105 WattstopperThe FM-105 High Frequency Occupancy Sensor is a line voltage sensor that turns lighting on and off based on occupancy, and can hold lights off when sufficient daylight is available.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFixture Mount Sensor Low Voltage w/RJ-45 connectionFS-305RC WattstopperThe FS-305 and FS-355 are PIR occupancy sensors that turn lighting on and off automatically based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFixture Integrated Daylight Dimming PhotosensorFD-301 WattstopperThe FD-301 Fixture Integrated Daylight Dimming Photosensor is a low voltage controller that works with standard 0-10 VDC electronic dimming ballasts to control electric lighting in response to daylight.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsExtension Cable 10ft cable w/standard RJ45 plugsFS-C1 WattstopperThe FS-PP Fixture Power Pack provides 24 VDC operating voltage to the FS Low Voltage Sensor series via the RJ45 connector built onto each sensor.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLens for FS-355 Sensors 20 ft Mounting Height, 40 ft, WhiteFS-L3W WattstopperFS-Lx lenses work with the FS-305/FS-355 occupancy sensors to turn lights on and off automatically based on occupancy. Four lens choices provide flexibility for varying mounting heights.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLine Voltage PIR Fixture Integrated Occupancy Sensor, 18 ft coverageFS-155-1 WattstopperThe FS-155/FS-155-1 Line Voltage Passive Infrared (PIR) Sensors control lighting based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh/Low PIR Fixture Mount Sensor Line VoltageFSP-211-U WattstopperThe FSP-211 mounts in an outdoor lighting fixture and provides multi-level control based on motion and/or daylight contribution.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFS-PP JumperFS-J1 WattstopperThe FS-J1 is a jumper cable to be used with the FS-205 series sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHi/Lo PIR Straight Side Mt Sens, 120-480V, 10ft lensFSP-221B-S-L2-W WattstopperThe FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDALI OUTDOOR PIR SENSOR HI MOUNT SOCKET CONNECT GRAYFDP-301SR-L7-TG WattstopperThe FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDALI 0-10 OUTDOOR PIR SENSOR LO MOUNT KO MOUNT WHITEFDP-301-L2-W WattstopperThe FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDALI OUTDOOR PIR SENSOR LO MOUNT SOCKET CONNECT WHITEFDP-301SR-L2-W WattstopperThe FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLOW VOLT 0-10V SENSOR CONT DIM MINGFSP-202D WattstopperFSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFixture Power Pack, 120/277/347V, 60HzFS-PPV2 WattstopperThe FS-PP Fixture Power Pack provides 24 VDC operating voltage to the FS Low Voltage Sensor series via the RJ45 connector built onto each sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPIR Fixture Integrated Indoor/Outdoor Motion Photo Sensor, 120-277VAC, USAFSP-212-U WattstopperFSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections0-10V PIR DROP MT SENSOR BLE 1 20-480V 10FT LENS -WHITEFSP-321B-D-L2-W WattstopperThe FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections0-10V PIR DROP MT SENSOR BLE 1 20-277V - 20FT LENS - GREYFSP-311B-D-L3-G WattstopperThe FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections0-10V PIR STRAIGHT MT SENSOR BLE 120-480V 20FT LENS -BLACKFSP-321B-S-L3-B WattstopperThe FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections0-10V PIR STRAIGHT MT SENSOR BLE 12-32V 10FT LENS - BLACKFSP-301B-S-L2-B WattstopperThe FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections0-10V PIR DROP MT SENSOR BLE 1 2-32V 10FT LENS - BLACKFSP-301B-D-L2-B WattstopperThe FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections0-10V PIR STRAIGHT MT SENSOR BLE 120-277V 40FT LENS - GREYFSP-311B-S-L7-G WattstopperThe FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh/Low PIR Fixture Sensor Universal Voltage, 120-480VACFSP-221B WattstopperThe FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHi/Lo PIR Drop Nipple Mount Sensor, 120-480V, 10 ft lens, WhiteFSP-221B-D-L2-W WattstopperThe FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections0-10V PIR FIXTURE SENSOR BLE 1 20-480VACFSP-321B WattstopperThe FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections0-10V PIR FIXTURE SENSOR BLE 1 2-32VFSP-301B WattstopperThe FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.