










Shelf Mounting Bracket, 10-Pack
Bazaarvoice SAP Hybris Integration Version 2.8.1
$139.99 USD
Extend the mounting flexibility within Legrand Structured Wiring Enclosures with the AC1060 Shelf Mounting Bracket. The Shelf Mounting Bracket provides a vented stable surface to rest and secure 3rd party devices inside the enclosure. The shelf is perfect for heavy or tall devices that need sturdy support like ISPs, modem routers, connected hubs and more. Users can install the shelf in standard or an inverted orientation (plastic enclosures only). Plastic construction ensures Wi-Fi transparency for all wireless connected home devices. Unique hole pattern provides various options to secure down devices. Product includes 2 sets of plunger/grommets to secure into enclosure and 2ft of hook & loop strap to strap in devices to extra support. Rated to support up to 10lbs. Available as single or bulk pack of 10 (AC1060-10). Compatible with Legrand plastic enclosures.
- 1-PK
- 10-PK
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides vented stable surface to rest and secure devices like ISPs, modem routers, connected Hubs and other tall/heavy devices inside Legrand structured wiring enclosures
- Plastic Wi-Fi transparent construction supports connected home equipment
- Unique hole pattern provides various options to secure down devices
- Can be mounted in standard or inverted orientation (plastic enclosure only) to support different 3rd party devices
- Product includes 2 sets of plunger/grommets to secure into enclosure and 2ft of hook & loop strap to strap in devices to extra support
- Rated to support up to 10lbs
Specifications
Type | Mounting Bracket | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Included | 20 Ft Hook and Loop Strap, 20 Sets of Plunger / Grommets | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 804428434634 |
Product Height US | 6.375 in | ||
Product Length US | 4.5 in | ||
Product Width US | 3.5 in | ||
Product Weight US | 3.33 lb | ||
Rack Depth | 3.5 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Seismic Tested | No | ||
Bracket | Plastic vented shelf mounting bracket for plastic structure wiring enclosure. | ||
Capacity | 10 lbs | ||
Compatibility | Legrand plastic structured wiring enclosure | ||
Environmental Conditions | 10 to 90% (relative humidity, non-condensing) | ||
Mounting | Inside Mount |
Resources
Cutsheet
CAD Drawings
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The description says, "Compatible with Legrand plastic and metal enclosures". Under Technical Information, it says, "Compatibility - Legrand plastic structured wiring enclosure"! Is there any reason that this cannot be used with the old metal enclosures?
Bazaarvoice SAP Hybris Integration Version 2.8.1