![Netatmo smart outdoor camera with siren with sound icon below](https://cdn2.webdamdb.com/1280_6zgJCNizKQ93.jpg?1616532084)
![Netatmo smart outdoor camera with siren kit](https://cdn2.webdamdb.com/1280_QkK5rDFc3Qk1.jpg?1616531932)
![Netatmo smart outdoor camera with siren packaging](https://cdn2.webdamdb.com/1280_k5j6fMaGWy47.jpg?1616531911)
![exterior of home at night with Netatmo smart outdoor camera with siren](https://cdn2.webdamdb.com/1280_AXJrO4qxLm57.jpg?1616531866)
![side of Netatmo smart outdoor camera with siren](https://cdn2.webdamdb.com/1280_sUWJ1hbChW02.jpg?1616531886)
![Netatmo smart outdoor camera with siren on exterior wall](https://cdn2.webdamdb.com/1280_UoaYCtpy5e34.jpg?1616532000)
![back of Netatmo smart outdoor camera with siren](https://cdn2.webdamdb.com/1280_Mc2F5mqnDE37.jpg?1616532061)
![Netatmo smart outdoor camera with siren with sound icon next to smartphone](https://cdn2.webdamdb.com/1280_gsH29WaJJu02.jpg?1616532182)
![Netatmo smart outdoor camera with siren on exterior wall at night](https://cdn2.webdamdb.com/1280_Ib9PIy78QWm4.jpg?1616532156)
![car in driveway with Netatmo smart outdoor camera with siren on side wall](https://cdn2.webdamdb.com/1280_g8DeKj8lqog6.jpg?1616532123)
![Netatmo smart outdoor camera with siren on exterior wall during the day](https://cdn2.webdamdb.com/1280_sLjsyI3epke4.jpg?1616532347)
![Netatmo smart outdoor camera with siren signaling someone breaking into a home](https://cdn2.webdamdb.com/1280_MKGqE7lwwc61.jpg?1616532438)
![Netatmo smart outdoor camera with siren on exterior wall with sound icon](https://cdn2.webdamdb.com/1280_2X7Ut2UJ6I65.jpg?1616532487)
![Netatmo smart outdoor camera with siren on exterior wall during the day with sound icon](https://cdn2.webdamdb.com/1280_Yk28etP2GF44.jpg?1616532365)
The Netatmo Outdoor Camera protects your home and offers you peace of mind. Monitoring your property and sending an immediate notification to your smartphone when an intruder is detected. Your Smart Camera sends you smarter alerts because it can distinguish between people, animals, cars and harmless movement. Thanks to the Alert-Zones feature, you choose the specific areas you wish to monitor. There are no subscription fees; all features, functions and updateds are included with the camera. Your data is 100% secured thanks to the local storage and encryption on the included MicroSD card. The Smart Outdoor Camera is easy to install, within less than an hour, simply replacing an existing light. It's also compatible with Amazon Alexa, Google Assistant and Apple HomeKit for adding voice command and integrating with other smart devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Receive real-time notifications via your smartphone whenever an unknown person or vehicle is detected on your property.
- Automatic alarm siren helps deter intruders in the event of a break-in.
- Easily customize your alerts and notifications within the app, using the Alert-Zones feature and precise notification parameters.
- Keep your home more secure with built-in smart lighting to help deter intruders and help you find your way at night.
- No subscription fees. Video storage, streaming, customized alerts, and app upgrades all included.
- Know your data is fully secured. Content is stored and encrypted on an included micro SD card, or can be stored to your Dropbox account or on your personal server.
- Access your security camera at any time, from anywhere, via your smartphone. Camera features infrared vision for better night captures.
- Compatible with Alexa, Google and HomeKit, for voice control and integration with other smart devices.
- Easy to install in place of an existing light or in a new location, then simply connect it to your Wi-Fi.
- Your Netatmo Outdoor Camera with Siren is designed to last. Compliant with H2O weatherproofing standards, it is protected from UV rays and inclement weather.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Finish | Matte | ||
UPC Number | 700730501388 | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | FCC and CE | ||
Type | Accessory |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1