


Discontinued - In Wall TV Power Kit with USB White
CPU306WV1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Easily hide power and AV cables inside the wall without modifying electrical wiring. This pre-wired kit includes everything needed to extend power for a wall mounted TV while providing the ultimate flexibility with the innovative decorator based power inlet strap and the recessed box with Dual USB Type A receptacle. Kit includes a Dual USB-A Tamper Resistant Outlet to power compatible streaming devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High-speed Cat 5e termination point for digital data services
- Compatible with all TV power plugs, USB type A connections even right angle cords
- Hook up a digital TV adapter, cable box, sound bar, or streaming media devices such as Apple TV™ or Roku™
- Unique brush strap cable catcher prevents cables from falling behind the wall
- Unique decorator based power inlet strap provides flexible project support for ganging other AV connections
Specifications
General Info
Color | White | ||
Type | Tamper-Resistant | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Included | Cutting template, Mounting Hardware | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year from Day of Sale | ||
UPC Number | 804428434658 |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Amperage | 15 A | ||
Seismic Tested | No | ||
Connection | (2) USB Type A, (1) Cable Access, (2) Outlets | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 125 V | ||
Mounting Type | Wall |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this CSA approved?
Please email technical.support-hs@legrand.us with this request.
Date published: 2024-04-24
How many amps are the USB?
The type A USB's are 3.1A's total.
Date published: 2022-10-20
What is the charging rate of the USB outlets?
The outlets provide a combined 3.1A of current.
The internal outlet included in this kit is part TM826USB.
https://www.legrand.us/wiring-devices/designer-switches-and-outlets/radiant-15a-tamper-resistant-usb-outlet/p/tm826usbw?text=TM826USB
Date published: 2022-09-30
will this work in 2 x 3 wall stud cavity? will it sit flush to finished wall?
Bazaarvoice SAP Hybris Integration Version 2.8.1